Skip to content Skip to navigation menu

Process Analysers

   

Choose your product

Narrow your results

Filter by product attributes

Products (18)

BioPAT® Trace
BioPAT® Trace
Item no.: biopattrace

BioPAT® Trace is an analysis system for simultaneous online monitoring of glucose and lactate in laboratory and industrial cultivations of microorganisms and cell lines. BioPAT® Trace ensures a high degree of measurement performance and process reliability due to its unique combination of a reusable analyser and single-use enzymatic sensors and fluidic elements.

  • Simultaneous online measurement of glucose and lactate
  • Fully automated, self-calibrating system
  • Modes: filtration, dialysis, sampling
  • Unique dialyses mode for small volume bioreactors
  • Plug & Play
  • Reusable system
  • Fully disposable sensor & fluidics set
  • Ethernet, modbus, (OPC) connectivity
  • Compact device, small footprint

BioPAT® Fundalux 12mm for 1L OPL 5mm
Brand
BioPAT® Fundalux
BioPAT® Fundalux 12mm for 2L OPL 10mm
Brand
BioPAT® Fundalux
BioPAT® Fundalux 12mm for 5 & 10L OPL 10mm
Brand
BioPAT® Fundalux
BioPAT® Fundalux 12mm for 1L OPL 10mm
Brand
BioPAT® Fundalux
BioPAT® Fundalux 12mm for 5 & 10L OPL 5mm
Brand
BioPAT® Fundalux
BioPAT® Fundalux 25mm for SS (C+&D) OPL 5mm
Brand
BioPAT® Fundalux
Turbidity sensor Fundalux 25mm, OPL10mm

BioPAT® Fundalux 12mm for 2L OPL 5mm
Brand
BioPAT® Fundalux
BioPAT®Viamass
BioPAT®Viamass
Item no.: BIOPATVIAMASS
Brand
BioPAT® ViaMass
BioPAT®ViaMass Signal Simulator Set
Brand
BioPAT® ViaMass
BioPAT®ViaMass Connect Hub 1
Brand
BioPAT® ViaMass
Cable Connect Hub
Cable Connect Hub
Item no.: SSS000040

Potential Equalization Cable Twin System

Potential Equalization Cable 5m

Results per page: | |