BioPAT®Viamass
Automated Biomass Measurement Using BioPAT® ViamassBioPAT® Viamasss is a system for measuring viable biomass in cell culture processes. Unlike known reference methods, this system is completely integrated into single-use bioreactors. It determines the biomass directly in line and reducing the need for manual sampling. Integrated into the bioreactor’s DCU and Biobrain® control system, BioPAT® Viamass permits automatic monitoring and control of viable biomass.Reduces the need for manual samplingReal-time measurement of and feedback on viable biomassEnsures batch-to-batch consistencyEliminates operator influence that occurs in manual biomass measurements
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Filter by product attributes
Biomass is one of the most important parameters in commercial-scale cell cultivation. The more details you know about a fermentation process in progress, the better you can determine the optimal feed and harvest times as well as infection points. So far, offline methods, such as visual cell counting or semi-automatic systems, have dominated biomass measurements. However, these require representative sampling, which prevents continuous biomass measurement during a batch in progress. Moreover, offline methods do not allow real-time monitoring and control as analysis takes a long time. The BioPAT® Viamass biomass measurement system enables the field-proven sensor technology used for decades in stainless steel fermenters to be utilized in single-use bioreactors. Based on impedance spectroscopy, this sensor technology measures the specific capacitance of the culture medium and the cells, providing an excellent correlation to viable biomass. Combined with a sophisticated automation platform, BioPAT® Viamass along with the versatile BioPAT® MFCS software suite ensures 100% traceable documentation of a process run. Using BioPAT® Viamass together with the BioPAT® MFCS family delivers decisive advantages, particularly for developing control strategies: Thanks to real-time information on viable biomass during fermentation, time-consuming and contamination-prone sampling is now a thing of the past
Product Information
-
BrandBioPAT® Viamass