Skip to content Skip to navigation menu

Palletank® for Mixing

Palletank® for Mixing are stainless steel container designed to perfectly fit with the Flexsafe® Pro Mixer bag and drive unit.

The Palletank® for Mixing ergonomic design and accessories allow users to easily handle the product with simple manipulations.

 

Choose your product

Products (120)

Palletank® for Mixing 200L (WG) NA
Item no.
FXC301986
Volume
200 L
Integrated Weighing
Yes
Bottom Gates
1
Dimensions
981 × 705 × 1194 mm
Palletank® for Mixing JKT-WGH 2000L ASME NA 32Ra
Item no.
FXC305037
Volume
2000 L
Integrated Weighing
Yes
Bottom Gates
2
Dimensions
1949 × 1135 × 3050 mm
Palletank® for Mixing JKT WG 3,000L PED
Item no.
FXC301949
Volume
3000 L
Integrated Weighing
Yes
Bottom Gates
2
Dimensions
1949 × 1135 × 4090 mm
Palletank® for Mixing JKT 1,000L (ASME)
Item no.
FXC301999
Volume
1000 L
Integrated Weighing
No
Bottom Gates
1
Dimensions
1376 × 1435 × 1710 mm
Palletank® for Mixing JKT 200L (ASME)
Item no.
FXC301996
Volume
200 L
Integrated Weighing
No
Bottom Gates
1
Dimensions
949 × 969 × 1250 mm
Palletank® for Mixing 1,500L NA 32Ra
Item no.
FXC305006
Volume
1500 L
Integrated Weighing
No
Bottom Gates
2
Dimensions
1733 × 1076 × 2444 mm
Palletank® for Mixing Weighing 1,500L EU
Item no.
FXC301968
Volume
1500 L
Integrated Weighing
Yes
Bottom Gates
2
Dimensions
1860 × 1076 × 2444 mm
Palletank® for Mixing 50L NA 32Ra
Item no.
FXC305000
Volume
50 L
Integrated Weighing
No
Bottom Gates
1
Dimensions
785 × 705 × 989 mm
Palletank® for Mixing 2,500L (WGH) NA 32Ra
Item no.
FXC305018
Volume
2500 L
Integrated Weighing
Yes
Bottom Gates
2
Dimensions
1860 × 1076 × 3445 mm
Palletank® for Mixing 400L NA 32Ra
Item no.
FXC305003
Volume
400 L
Integrated Weighing
No
Bottom Gates
1
Dimensions
1031 × 873 × 1344 mm
Palletank® for Mixing JKT-WGH 2500L ASME NA 32Ra
Item no.
FXC305038
Volume
2500 L
Integrated Weighing
Yes
Bottom Gates
2
Dimensions
1949 × 1135 × 3570 mm
Palletank® for Mixing Weighing 1,000L EU
Item no.
FXC301967
Volume
1000 L
Integrated Weighing
Yes
Bottom Gates
1
Dimensions
1426 × 1157 × 1654 mm
Palletank® for Mixing 650L EU
Item no.
FXC301955
Volume
650 L
Integrated Weighing
No
Bottom Gates
1
Dimensions
1181 × 1008 × 1454 mm
Palletank® for Mixing Weighing 200L EU
Item no.
FXC301964
Volume
200 L
Integrated Weighing
Yes
Bottom Gates
1
Dimensions
981 × 705 × 1194 mm
Palletank® for Mixing 3,000L (WG) NA
Item no.
FXC301993
Volume
3000 L
Integrated Weighing
Yes
Bottom Gates
2
Dimensions
1860 × 1076 × 3945 mm
Palletank® for Mixing Jacketed 200L PED
Item no.
FXC301932
Volume
200 L
Integrated Weighing
No
Bottom Gates
1
Dimensions
949 × 969 × 1250 mm
Palletank® for Mixing 3,000L NA
Item no.
FXC301983
Volume
3000 L
Integrated Weighing
No
Bottom Gates
2
Dimensions
1733 × 1076 × 3945 mm
Palletank® for Mixing 1,000L EU
Item no.
FXC301956
Volume
1000 L
Integrated Weighing
No
Bottom Gates
1
Dimensions
1296 × 1157 × 1654 mm
Palletank® for Mixing 400L (WGH) NA 32Ra
Item no.
FXC305013
Volume
400 L
Integrated Weighing
Yes
Bottom Gates
1
Dimensions
1159 × 873 × 1344 mm
Palletank® for Mixing 3,000L NA 32Ra
Item no.
FXC305009
Volume
3000 L
Integrated Weighing
No
Bottom Gates
2
Dimensions
1733 × 1076 × 3945 mm
Results per page: | |

The Palletank® for Mixing ergonomic design and accessories allow users to easily handle the product with simple manipulations:

  • It includes a railed port for coupling the mobile Pro Mixer drive unit to the Palletank® in less than one minute.
  • The front doors allow easy installation of the mixing bag, plus the front port gate facilitates tubing lines and sensors to be installed, and allows for manipulations during filling, sampling, and draining.
  • The sloped bottom board allows high product recovery after draining without any bag manipulation by the user.
  • Palletank® for Mixing from 50L to 1,000L are equipped with windows on the side enabling users to visually inspect their product during the mixing process.

Palletank® for Mixing are available with heat exchange jacketing for integrated control of the process temperature.

Palletank® for Mixing are available with weighing functions for integrated control of the volume during mixing conditions. Poor volume control can affect product quality and generate aggregates that in turn yield premature fouling of sterilizing filters.

Palletank® for Mixing are available in both bead blast and ASME #4 brushed surface finish if increased corrosion resistance, cleanability, and maintainability are required (both are cleaned and passivated):

  • Bead Blast: <48μin Ra omnidirectional glass bead blasted with welds as-laid
  • ASME #4: <32μin Ra unidirectional brushed with welds ground smooth and flush

Brochure

Flexsafe® Pro Mixer Pre-designed Solutions - The Fast, Flexible and Intelligent Single-Use Mixer for All Mixing Steps in cGMP Bioprocessing
en 6.3 MB

Product Information

  • Brand
    Palletank®