Skip to content Skip to navigation menu

Palletank® for Mixing JKT WG 3,000L PED

Palletank® For Mixing is a stainless steel container designed to perfectly fit with the Flexel® Bag for LevMixer® or Flexel® Bag for Magnetic Mixer from 50L to 3000L. It includes a railed port for coupling the mobile Drive Unit and a clamp holder to facilitate powder transfer.

Item no.:  FXC301949

 

The range of Palletank® for mixing is engineered around safety and ease of use to complement your intuitive handling mixing bag. The front door and the cubical shape provide convenient installation, deploying and folding of the bag during filling and draining. The front access to sensors and tubing facilitates the filling, sampling and draining manipulations.

From 50 L to 1,000 L:

Cubical shape of Palletank® for Mixing with windows on lateral sides enable the user to visually inspect the mixing process. The cubical shape facilitates the installation and offers scalability from 50 L to 1,000 L with improved mixing efficiency.

From 1,500 L to 3,000 L:

Large volume Palletank® for Mixing is inspired from the well-proven design of Palletank® for storage with a geometry to minimize footprint while providing the vortex required for rapid powder dissolution. A stainless steel cross mounted on a pulley system enables to unfold the Flexel® Bag for Magnetic Mixer for an easy filling and optimized draining. Large volume Palletank® for Magnetic Mixer are now available in standard range with heat exchange jacket and | or integrated weighing system.

The Palletank® for Mixing is also available standard either with a heat exchange jacket and | or with integrated loadcells and weight indicator:

  • The Palletank® for Mixing Jacketed is built according to ASME or PED directives. The heat exchange jacket and insulation system allows for efficient chilling, heating, cold or warm storage of biopharmaceutical fluids.
  • The Palletank® for Mixing and Weighing is configured with built-in load cells linked to the weighing indicator for fast and reliable volume measurement. The CAIS1 Combics 1 indicator allows strain gauge weighing and provides an easy-to-read user interface.

Applications

  • Application Area
    Mixing
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates
    • Media Preparation
    • Buffer Preparation

Dimensions

  • Dimensions folded (W×D×H)
    1949 × 1135 × 4090 mm

Features

  • Doors
    Front insulated hinged doors
  • Integrated Weighing
    Yes
  • Jacketed
    Jacketed PED
  • Mobility
    Mounted on stainless cart with four clean room fixed feet
  • Stacking
    No

General Specifications

  • Surface Finish
    Acid cleaned, bead blasted, passivated
  • Test Pressure
    9 bar

Materials of Construction

  • Materials of Construction
    • Stainless Steel 304L, Perlit Balls (insulation)
    • Perlit Balls (insulation)

Operating Conditions

  • Operating Conditions - Temperature
    0 – 50° C
  • Operating Pressure
    -1 to 6 bar

Volumes

  • Volume
    3,000 L
Flexsafe® Pro Mixer Bag 3000L

The Flexsafe® Pro Mixer is a unique, single-use mixer that can accommodate a wide range of mixing steps in both upstream and downstream processes.

Flexsafe® Pro Mixer technology combines speed and efficiency to deliver high performance mixing during powder dissolution and a levitating impeller to preserve the drug during low shear blending applications. Its ergonomic design enables intuitive, modular and agile use to achieve fast installation and operational excellence.

The Flexsafe® Pro Mixer provides the high levels of control that are essential for cGMP biomanufacturing.

Pro Mixer Drive unit
Pro Mixer Drive unit
Item no.: FMD300001

The Pro Mixer drive unit levitates and rotates the single-use magnetic impeller in the mixing bag with no surface contact.

The Pro Mixer drive unit features automated control of the mixing parameters, offers a user-friendly touchscreen interface and can manage multiple Palletank® for Mixing units.

Customers Also Purchased

Biowelder® Total Containment

Biowelder® Total Containment

Learn More