Skip to content Skip to navigation menu

Palletank® for Mixing Jacketed 1,000L PED

Palletank® for Mixing are stainless steel container designed to perfectly fit with the Flexsafe® Pro Mixer bag and drive unit.

The Palletank® for Mixing ergonomic design and accessories allow users to easily handle the product with simple manipulations.

Item no.:  FXC301935

 

* 72 Hours Turnaround Time

The Palletank® for Mixing ergonomic design and accessories allow users to easily handle the product with simple manipulations:

  • It includes a railed port for coupling the mobile Pro Mixer drive unit to the Palletank® in less than one minute.
  • The front doors allow easy installation of the mixing bag, plus the front port gate facilitates tubing lines and sensors to be installed, and allows for manipulations during filling, sampling, and draining.
  • The sloped bottom board allows high product recovery after draining without any bag manipulation by the user.
  • Palletank® for Mixing from 50L to 1,000L are equipped with windows on the side enabling users to visually inspect their product during the mixing process.

Palletank® for Mixing are available with heat exchange jacketing for integrated control of the process temperature.

Palletank® for Mixing are available with weighing functions for integrated control of the volume during mixing conditions. Poor volume control can affect product quality and generate aggregates that in turn yield premature fouling of sterilizing filters.

Palletank® for Mixing are available in both bead blast and ASME #4 brushed surface finish if increased corrosion resistance, cleanability, and maintainability are required (both are cleaned and passivated):

  • Bead Blast: <48μin Ra omnidirectional glass bead blasted with welds as-laid
  • ASME #4: <32μin Ra unidirectional brushed with welds ground smooth and flush

Applications

  • Application Area
    Mixing

Connections (Physical)

  • Bottom Gates
    1

Dimensions

  • Dimensions
    1376 × 1435 × 1710 mm
  • Dimensions folded (W×D×H)
    1376 × 1435 × 1710 mm

Features

  • Integrated Pallet
    No
  • Integrated Weighing
    No
  • Lid
    Yes
  • Mobility
    Mounted on stainless cart with four clean room wheels and push handles
  • Stacking
    No

Materials of Construction

  • Materials of Construction
    Stainless Steel 304L, Perlit Balls (insulation)

Product Information

  • Brand
    Palletank®
  • Pack Size
    1

Volumes

  • Volume
    1000 L
Tubing Holder Triple 1 ⅛"

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Tubing Holder Single 5/8"
Item no.
FXC301562

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Tubing Holder Twin 1 ⅛"
Item no.
FXC301575

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Tubing Holder Quattro 1.375"

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Tubing Holder Triple 1.375"

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Tubing Holder Twin 3/4"
Item no.
FXC301567

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Tubing Holder Single 1 ⅛"

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Tubing Holder Triple 5/8"
Item no.
FXC301564

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Tubing Holder Quattro 1 ⅛"

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Filter Holder Short 55 mm
Item no.
FXC301582

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Filter Holder Long 55 mm
Item no.
FXC301583

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Tubing Holder Single 1.375"

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Tubing Holder Quattro 1"
Item no.
FXC301573

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Tubing Holder Twin 1.375"
Item no.
FXC301579

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Filter Holder Long 100 mm
Item no.
FXC301587

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Tubing Holder Twin 1"
Item no.
FXC301571

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Filter Holder Short 75 mm
Item no.
FXC301584

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Filter Holder Short 100 mm
Item no.
FXC301586

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Filter Holder Long 75 mm
Item no.
FXC301585

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Tubing Holder Single 3/4"
Item no.
FXC301566

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Tubing Holder Quattro 5/8"
Item no.
FXC301565

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Tubing Holder Triple 1"
Item no.
FXC301572

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Powder Bag Holder 400 L - 650 L - 1,000 L

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Tubing Holder Triple 3/4"
Item no.
FXC301568

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Tubing Holder Single 1"
Item no.
FXC301570

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Tubing Holder Twin 5/8"
Item no.
FXC301563

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Tubing Holder Quattro 3/4"
Item no.
FXC301569

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Flexsafe® Pro Mixer Bag 1000L

The Flexsafe® Pro Mixer is a unique, single-use mixer that can accommodate a wide range of mixing steps in both upstream and downstream processes.

Flexsafe® Pro Mixer technology combines speed and efficiency to deliver high performance mixing during powder dissolution and a levitating impeller to preserve the drug during low shear blending applications. Its ergonomic design enables intuitive, modular and agile use to achieve fast installation and operational excellence.

The Flexsafe® Pro Mixer provides the high levels of control that are essential for cGMP biomanufacturing.

Flexsafe® Pro Mixer Bag 1000L

The Flexsafe® Pro Mixer is a unique, single-use mixer that can accommodate a wide range of mixing steps in both upstream and downstream processes.

Flexsafe® Pro Mixer technology combines speed and efficiency to deliver high performance mixing during powder dissolution and a levitating impeller to preserve the drug during low shear blending applications. Its ergonomic design enables intuitive, modular and agile use to achieve fast installation and operational excellence.

The Flexsafe® Pro Mixer provides the high levels of control that are essential for cGMP biomanufacturing.

Pro Mixer Drive unit
Item no.
FMD300001

The Pro Mixer drive unit levitates and rotates the single-use magnetic impeller in the mixing bag with no surface contact.

The Pro Mixer drive unit features automated control of the mixing parameters, offers a user-friendly touchscreen interface and can manage multiple Palletank® for Mixing units.

STD Powder Bag 15 L (PWD Port) with pinch clamp

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

8-inch to 4-inch triclamp reducer

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Palletank for Mixing pH Bag Holder

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Palletank for Mixing pH Reader Holder

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

STD Powder Bag 30 L (PWD Port) with pinch clamp

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Component Plug|Gasket|Union for TC4"

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.