• Shop
  • Mixing
  • Flexsafe® Bag for Magnetic Mixer 50 L

Flexsafe® Bag for Magnetic Mixer 50 L

The Flexsafe® Bag for Magnetic Mixer is based on a compact and non-invasive single-use mixing system (no shaft through, no dynamic seal). Its impeller rotates up to 300 RPM on an inert bearing assembly designed to allow high mixing efficiency from 50L to 3,000L.

Item No.: 
FMS301053

*Custom/bulk order quotes are provided within 72 hours of request.

The strong vertical vortex achieved with the Magnetic Mixer drive unit combined with the baffle effect of the cubical Palletank® design allows for instant downward movement and efficient dissolution of floating powders. In addition, the high torque of the impeller provides a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.

Features and Benefits

When you use Flexsafe® for Magnetic Mixer in your process steps you benefit from:

  • A powerful mixer: Fast powder dissolution helps save time during your buffer & media preparation
  • Unique in-line monitoring and control: Consistent quality and process efficiency while meeting PAT and cGMP requirements
  • Intuitive handling: Quick start-up and simplified operations of your mixing bags in its Palletank®
  • Large-scale mixing options: Similar mixing technology for all your process and cGMP production scales

Applications

  • Application Area
    Mixing  
  • Process Step
    • Media Preparation  
    • Buffer Preparation  

Connections (Physical)

  • Additional Lines
    MPC Female + Sealing Cap + 3/8" ID Silicone (Tuflux® SIL) 1.5 m (60")  
  • Drain Valve
    No  
  • Inlet Line
    1.5" Tri-Clamp sanitary flange with gasket, cap and union + 1/2" ID Silicone (Tuflux® SIL) 1.5 m (60")  
  • Outlet Line
    1.5" Tri-Clamp sanitary flange with gasket, cap and union + 1/2" ID Silicone (Tuflux® SIL) 1.5 m (60")  
  • Sampling Lines
    Clave needleless sampling port + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4")  
  • Top Port
    Opened 8" with gasket, cap and union  

Materials of Construction

  • Film Material
    Film S80: Polyethylene (PE)  

Product Information

  • Brand
    • Flexsafe® 3D  
    • Magnetic Mixer  
  • Mixing Technology
    Magnetic Mixer  
  • Pack Size
    1  

Sterility/Purity

  • Delivery Condition
    Sterile  

Volume

  • Volume
    50 L  
  • Magnetic Mixer Drive Unit, 230V, EU

    The Magnetic Mixer drive unit used with a mixing Palletank® provides powerful mixing to achieve fast powder dissolution of Buffer and Media.

  • Magnetic Mixer Drive Unit, 110V,US

    The Magnetic Mixer drive unit used with a mixing Palletank® provides powerful mixing to achieve fast powder dissolution of Buffer and Media.

  • Palletank® for Mixing Single-Walled 48Ra (for North America) - 50 L

    The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

    Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.

  • Palletank® for Mixing Jacketed ASME with Weighing 32Ra (for North America) - 50 L

    The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

    Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.

  • Palletank® for Mixing with Weighing 48Ra (for North America) - 50 L

    The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

    Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.

  • Palletank® for Mixing Jacketed ASME 48Ra (for North America) - 50 L

    The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

    Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.

  • Palletank® for Mixing with Weighing 32Ra (for North America) - 50 L

    The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

    Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.

  • Palletank® for Mixing 32Ra (for North America) - 50 L

    The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

    Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.

  • Palletank® for Mixing Jacketed ASME 32Ra (for North America) - 50 L

    The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

    Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.

  • Palletank® for Mixing Jacketed ASME with Weighing 48Ra (for North America) - 50 L

    The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

    Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.