Flexsafe® Bags for Pro Mixer

The Flexsafe® Pro Mixer is a unique, single-use mixer that can accommodate a wide range of mixing steps in both upstream and downstream processes.

Flexsafe® Pro Mixer technology combines speed and efficiency to deliver high performance mixing during powder dissolution and a levitating impeller to preserve the drug during low shear blending applications. Its ergonomic design enables intuitive, modular and agile use to achieve fast installation and operational excellence.

The Flexsafe® Pro Mixer provides the high levels of control that are essential for cGMP biomanufacturing.

Choose your product

Products (105)

Flexsafe® Bag for Pro Mixer 650 L
Item no.
FMS500109
Process Step
Drug Product Formulation
Volume
650 L
Flexsafe® Bag for Pro Mixer 200 L
Item no.
FMS500105
Process Step
Drug Product Formulation
Volume
200 L
Flexsafe® Bag for Pro Mixer 100 L
Item no.
FMS500103
Process Step
Drug Product Formulation
Volume
100 L
Flexsafe® Bag for Pro Mixer 400 L
Item no.
FMS500107
Process Step
Drug Product Formulation
Volume
400 L
Flexsafe® Bag for Pro Mixer 50 L
Item no.
FMS500101
Process Step
Drug Product Formulation
Volume
50 L
Flexsafe® Bag for Pro Mixer 1000 L
Item no.
FMS500111
Process Step
Drug Product Formulation
Volume
1000 L
Flexsafe® Bag for Pro Mixer 200 L
Item no.
FMS500131
Process Step
Drug Product Formulation
Volume
200 L
Flexsafe® Bag for Pro Mixer 650 L
Item no.
FMS500134
Process Step
Drug Product Formulation
Volume
650 L
Flexsafe® Bag for Pro Mixer 50 L
Item no.
FMS500100
Process Step
Drug Product Formulation
Volume
50 L
Flexsafe® Bag for Pro Mixer 200 L
Item no.
FMS500096
Process Step
Cell Harvest & Downstream Processing Intermediates
Volume
200 L
Sensors
Thermowell
Flexsafe® Bag for Pro Mixer 100 L
Item no.
FMS500095
Process Step
Cell Harvest & Downstream Processing Intermediates
Volume
100 L
Sensors
Thermowell
Flexsafe® Bag for Pro Mixer 1000 L
Item no.
FMS500124
Process Step
Drug Product Formulation
Volume
1000 L
Sensors
pH, Thermowell
Flexsafe® Bag for Pro Mixer 650 L
Item no.
FMS500135
Process Step
Drug Product Formulation
Volume
650 L
Flexsafe® Bag for Pro Mixer 50 L
Item no.
FMS500094
Process Step
Cell Harvest & Downstream Processing Intermediates
Volume
50 L
Sensors
Thermowell
Flexsafe® Bag for Pro Mixer 400 L
Item no.
FMS500097
Process Step
Cell Harvest & Downstream Processing Intermediates
Volume
400 L
Sensors
Thermowell
Flexsafe® Bag for Pro Mixer 650 L
Item no.
FMS500108
Process Step
Drug Product Formulation
Volume
650 L
Flexsafe® Bag for Pro Mixer 100 L
Item no.
FMS500128
Process Step
Drug Product Formulation
Volume
100 L
Flexsafe® Bag for Pro Mixer 100 L
Item no.
FMS500113
Process Step
Buffer Preparation
Volume
100 L
Sensors
Conductivity, Thermowell
Flexsafe® Bag for Pro Mixer 200 L
Item no.
FMS500104
Process Step
Drug Product Formulation
Volume
200 L
Flexsafe® Bag for Pro Mixer 1000 L
Item no.
FMS500099
Process Step
Cell Harvest & Downstream Processing Intermediates
Volume
1000 L
Sensors
Thermowell
Results per page: | |

Building on 20 years of experience in single-use fluid management solutions, Flexsafe® Pro Mixer Predesigned Solutions have a proven history of process optimization in a variety of applications —from buffer and media preparation to downstream steps and final formulation.

The ergonomic design of the Flexsafe® Pro Mixer 50–3000 L offers ease of handling:

  • The Flexsafe® Pro Mixer Bag (50–1000 L) contains a central magnetic impeller assembly. Its unique sided K-weld design simplifies installation and facilitates the unfolding and folding of the bag during filling and draining operations. The 8” diameter top port allows easy and contained powder transfer into the mixing bag during buffer and media applications.
  • The Flexsafe® Pro Mixer Bag (1,500 to 3000 L) contains an off-center magnetic impeller assembly and a 4” top port for powder transfer. Its bottom and top K-welds, combined with the Palletank lifting system, facilitates bag installation as well as filling and emptying operations.
  • The positioning of the tubing lines and sensors allow for easy installation and direct access during filling, sampling and draining.

The Pro Mixer bag featuring the Flexsafe® film provides consistent process validation data with sustainable, reproducible and reliable data for Extractable and Leachable (E&L), toxicology and stability studies cost-efficient process validation robustness, consistent quality and assurance of supply.

Inline control and monitoring of pH, conductivity and temperature are performed with a preassembled single-use pH probe, conductivity sensor and thermowell. Inline sensors meet PAT and cGMP requirements, eliminate the risk of contamination associated with reusable probes and reduce operator time.

Applications

  • Application Area
    Mixing

Materials of Construction

  • Film Material
    Film S80: Polyethylene (PE)

Product Information

  • Brand
    • Flexsafe® 3D
    • Pro Mixer
  • Mixing Technology
    Pro Mixer

Sterility

  • Delivery Condition
    Sterile
Palletank® for Mixing
Item no.
M_Palletank_for_Mixing

Palletank® for Mixing are stainless steel container designed to perfectly fit with the Flexsafe® Pro Mixer bag and drive unit.

The Palletank® for Mixing ergonomic design and accessories allow users to easily handle the product with simple manipulations.

Pro Mixer Drive unit
Item no.
FMD300001

The Pro Mixer drive unit levitates and rotates the single-use magnetic impeller in the mixing bag with no surface contact.

The Pro Mixer drive unit features automated control of the mixing parameters, offers a user-friendly touchscreen interface and can manage multiple Palletank® for Mixing units.