Skip to content Skip to navigation menu

Flexel® Magnetic Mixer

Because media powders tend to float, a strong vortex is required for their downward entrainment to the impeller and subsequent dissolution.

The strong vertical vortex of Flexel® for Magnetic Mixer combined with the baffle effect of the cubical design allows instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders or diatomaceous earth powders used with Sartoclear® Dynamics and an efficient mixing of high concentration buffers or viscous products.

For Downstream intermediates purifcation, drug substances and drug products formulation, we recommend you to use the Low Shear Flexel® for LevMixer®.

Item no.:  FMB128195

Availability (ex works):  On Request

   

Using Flexel® for Magnetic Mixer Pre-designed Solution in your process steps provide you with the best quality, change control, business continuity and delivery performances. You will also benefit from:

  • our Powerful Mixer to achieve fast powder dissolution
  • our Intelligent Mixer with a unique in-line monitoring and control to provide consistent quality and process efficiency while meeting PAT and cGMP requirements
  • Intuitive handling to enable quick start-up and simplified operations of your mixing bags in its Palletank®
  • Large scale mixing offering with similar mixing technology for all your process and cGMP production scales

Application Note

Magnetic Mixer Performances at Large Volume-Buffer & Media
en 1.2 MB
Rapid and scalable buffer preparation with single-use magnetic mixer
en 1.2 MB
Magnetic Mixer Performances-Media
en 1.6 MB
Glycine Buffer for low pH Viral Inactivation
en 871.1 kB
Magnetic Mixer Performances-Feed
en 817.6 kB

Brochure

Brochure Flexel Pre-Designed Solutions for Mixing
en 3.8 MB

Applications

  • Application Area
    Mixing
  • Process Step
    Buffer Preparation

Connections (Physical)

  • Additional Lines
    • 1 bottom line: ⅜″ ID Silicone TuFlux® 1.5 m (60″) + MPC female + sealing cap
    • 1 top line: ⅜″ ID Silicone TuFlux® 0.15 m (6″) + MPC female + sealing cap
  • Connector Inlet
    ½" ID Silicone TuFlux® 1.5 m (60") + ½" Tri-Clamp 1½" sanitary flange with gasket, cap & union
  • Connector Outlet
    ½" ID Silicone TuFlux® 1.5 m (60") + ½" Tri-Clamp 1½" sanitary flange with gasket, cap & union
  • Drain Valve
    No
  • Sampling Lines
    ¼″ ID Silicone TuFlux® 0.1 m (4″) + Clave needleless sampling port

Features

  • Sensors
    Conductivity & Thermowell

General Specifications

  • Side Bottom Drain
    No

Product Information

  • Primary Product Type
    Mixing Bags

Volumes

  • Volume
    1,000 L
Palletank for Mixing

Palletank For Mixing is a stainless steel container designed to perfectly fit with the Flexel® Bag for LevMixer® or Flexel® Bag for Magnetic Mixer from 50L to 3000L. It includes a railed port for coupling the mobile Drive Unit and a clamp holder to facilitate powder transfer.

Customers Also Purchased

BioWelder® Total Containment

BioWelder® Total Containment

Learn More