Skip to content Skip to navigation menu

Flexel® Magnetic Mixer

Because media powders tend to float, a strong vortex is required for their downward entrainment to the impeller and subsequent dissolution.

The strong vertical vortex of Flexel® for Magnetic Mixer combined with the baffle effect of the cubical design allows instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.

For Downstream intermediates purifcation, drug substances and drug products formulation, we recommend you to use the Low Shear Flexel® for LevMixer®.

Item no.:  FMB127434

Availability:  On Request

   

Because media powders tend to float, a strong vortex is required for their downward entrainment to the impeller and subsequent dissolution.

The strong vertical vortex of Flexel® for Magnetic Mixer combined with the baffle effect of the cubical design allows instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.

For Downstream intermediates purifcation, drug substances and drug products formulation, we recommend you to use the Low Shear Flexel® for LevMixer®.

Application Note

Magnetic Mixer Performances at Large Volume-Buffer & Media
en 1.2 MB
Rapid and scalable buffer preparation with single-use magnetic mixer
en 1.2 MB
Magnetic Mixer Performances-Media
en 1.6 MB
Glycine Buffer for low pH Viral Inactivation
en 871.1 kB
Magnetic Mixer Performances-Feed
en 817.6 kB

 

  • Additional Lines
    1 bottom line: ⅜″ ID Silicone TuFlux® 1.5 m (60″) + MPC female + sealing cap
  • Drain Valve
    No
  • Sensors
    pH & Thermowell
  • Side Bottom Drain
    No
  • pH Adjustment Lines
    2 top lines: ¼″ ID Silicone TuFlux® 0.1 m (4″) + MPC female + sealing cap

 

  • Application Area
    Mixing
  • Connector Inlet
    ½" ID Silicone TuFlux® 1.5 m (60") + ½" Tri-Clamp 1½" sanitary flange with gasket, cap & union
  • Connector Outlet
    ½" ID Silicone TuFlux® 1.5 m (60") + ½" Tri-Clamp 1½" sanitary flange with gasket, cap & union
  • Process Step
    Downstream Intermediates
  • Sampling Lines
    ¼″ ID Silicone TuFlux® 0.1 m (4″) + Clave needleless sampling port
  • Volume
    1,000 L

Customers Also Purchased

BioWelder® Total Containment

BioWelder® Total Containment

Learn More