Skip to content Skip to navigation menu

Flexel® Magnetic Mixer

Because media powders tend to float, a strong vortex is required for their downward entrainment to the impeller and subsequent dissolution.

The strong vertical vortex of Flexel® for Magnetic Mixer combined with the baffle effect of the cubical design allows instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.

For Downstream intermediates purifcation, drug substances and drug products formulation, we recommend you to use the Low Shear Flexel® for LevMixer®.

Item no.:  FMB127433

Availability:  On Request

   

Because media powders tend to float, a strong vortex is required for their downward entrainment to the impeller and subsequent dissolution.

The strong vertical vortex of Flexel® for Magnetic Mixer combined with the baffle effect of the cubical design allows instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.

For Downstream intermediates purifcation, drug substances and drug products formulation, we recommend you to use the Low Shear Flexel® for LevMixer®.

Application Note

1,500 L and 2,500 L Buffer and Media Preparations With Flexel® for Magnetic Mixer
en 1.1 MB
Rapid and Scalable Buffer Preparation With Single-Use Magnetic Mixer
en 980.1 kB
Magnetic Mixer Performances-Media
en 1.6 MB
Glycine Buffer for low pH Viral Inactivation
en 871.1 kB
Rapid and Scalable Feed Preparation With Powdered Soy Hydrolysates or Yeastolates and Single-Use Magnetic Mixing Systems
en 996.5 kB

 

  • Additional Lines
    1 bottom line: ⅜″ ID Silicone TuFlux® 1.5 m (60″) + MPC female + sealing cap
  • Drain Valve
    No
  • Sensors
    pH & Thermowell
  • Side Bottom Drain
    No
  • pH Adjustment Lines
    2 top lines: ¼″ ID Silicone TuFlux® 0.1 m (4″) + MPC female + sealing cap

 

  • Application Area
    Mixing
  • Connector Inlet
    ½" ID Silicone TuFlux® 1.5 m (60") + ½" Tri-Clamp 1½" sanitary flange with gasket, cap & union
  • Connector Outlet
    ½" ID Silicone TuFlux® 1.5 m (60") + ½" Tri-Clamp 1½" sanitary flange with gasket, cap & union
  • Process Step
    Downstream Intermediates
  • Sampling Lines
    ¼″ ID Silicone TuFlux® 0.1 m (4″) + Clave needleless sampling port
  • Volume
    650 L

Customers Also Purchased

BioWelder® Total Containment

BioWelder® Total Containment

Learn More