Skip to content Skip to navigation menu

Flexsafe® Magnetic Mixer Bag

Flexsafe® for Magnetic Mixer is based on a compact and non-invasive single-use mixing system (no shaft through, no dynamic seal). Its impeller rotates up to 300 RPM on inert bearing assembly, designed to allow high mixing efficiency from 50 L to 3,000 L.

 

Choose your product

Products (10)

Flexsafe® Magnetic Mixer Bag 100L
Volume
100 L
Flexsafe® Magnetic Mixer Bag 400L
Volume
400 L
Flexsafe® Magnetic Mixer Bag 50L
Volume
50 L
Flexsafe® Magnetic Mixer Bag 3000L
Volume
3000 L
Flexsafe® Magnetic Mixer Bag 2500L
Volume
2500 L
Flexsafe® Magnetic Mixer Bag 1000L
Volume
1000 L
Flexsafe® Magnetic Mixer Bag 1500L
Volume
1500 L
Flexsafe® Magnetic Mixer Bag 2000L
Volume
2000 L
Flexsafe® Magnetic Mixer Bag 650L
Volume
650 L
Flexsafe® Magnetic Mixer Bag 200L
Volume
200 L
Results per page: | |

The strong vertical vortex combined with the baffle effect of the cubical design allows instant downward movement and efficient dissolution of floating powders such as media powders or diatomaceous earth powder used in dynamic body feed filtration applications.

In addition, the impeller high torque offers efficient mixing of high concentration or viscous powders such as buffer powders.

Features and Benefits

Using Flexsafe® for Magnetic Mixer in your process steps provide you with:

  • Powerful Mixer: Fast powder dissolution and time saving during your buffer & media preparation
  • Unique in-line monitoring and control: Consistent quality and process efficiency while meeting PAT and cGMP requirements
  • Intuitive handling: Quick start-up and simplified operations of your mixing bags in its Palletank®
  • Large scale mixing offering: Similar mixing technology for all your process and cGMP production scales

Datasheet

Flexsafe® for Magnetic Mixer
en 1.0 MB

Customers Also Purchased

Biowelder® Total Containment

Biowelder® Total Containment

Learn More
Biosealer® TC

Biosealer® TC

Learn More