Skip to content Skip to navigation menu

Flexel® Magnetic Mixer Bag

Because media powders tend to float, a strong vortex is required for their downward entrainment to the impeller and subsequent dissolution.

The strong vertical vortex of Flexel® for Magnetic Mixer combined with the baffle effect of the cubical design allows instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.

For Downstream intermediates purifcation, drug substances and drug products formulation, we recommend you to use the Low Shear Flexel® for LevMixer®.

 

Choose your product

Products (1)

Flexel® Magnetic Mixer Bag 1500L
Item no.
FMB128175
Volume
1500 L
Process Step
Media Preparation, Buffer Preparation
Sensors
Thermowell

Because media powders tend to float, a strong vortex is required for their downward entrainment to the impeller and subsequent dissolution.

The strong vertical vortex of Flexel® for Magnetic Mixer combined with the baffle effect of the cubical design allows instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.

For Downstream intermediates purifcation, drug substances and drug products formulation, we recommend you to use the Low Shear Flexel® for LevMixer®.

Application Note

Scalable Buffer Preparation With Single-Use Lev Mixer Technology
en 972.9 kB
Rapid and Scalable Buffer Preparation With Single-Use Magnetic Mixer
en 980.1 kB
1,500 L and 2,500 L Buffer and Media Preparations With Flexel® for Magnetic Mixer
en 1.1 MB
Mixing Performance Study Of the Flexel® for Lev Mixer
en 816.2 kB
Rapid and Scalable Media Preparation With Single-Use Magnetic Mixing Systems
en 1.1 MB
Glycine Buffer Make-up With Flexel® for Magnetic Mixer¹ and Modeling of Low pH Viral Inactivation With Flexel® for Lev Mixer²
en 1.1 MB
Rapid and Scalable Feed Preparation With Powdered Soy Hydrolysates or Yeastolates and Single-Use Magnetic Mixing Systems
en 996.5 kB
Rapid and Scalable Media Preparation With Powdered Media and Single-Use Lev Mixer Technology
en 1.1 MB

Brochure

Flexel® Pre-Designed Solutions for Mixing
en 5.0 MB

Customers Also Purchased

Biowelder® Total Containment

Biowelder® Total Containment

Learn More
Biosealer® TC

Biosealer® TC

Learn More