Drive Units for Pro Mixer
The Pro Mixer drive unit levitates and rotates the single-use magnetic impeller in the mixing bag with no surface contact.
The Pro Mixer drive unit features automated control of the mixing parameters, offers a user-friendly touchscreen interface and can manage multiple Palletank® for Mixing units.
Choose your product
The Pro Mixer drive unit levitates and rotates the single-use magnetic impeller in the mixing bag with no surface contact.
The Pro Mixer drive unit is flexible, mobile, cart-mounted and designed to interface with all types and volumes of Palletank® for Mixing units.
The drive unit touchscreen guides users from bag installation to the end of the mixing run with simple-to-follow instructions for each stage of the process.
The Pro Mixer drive unit enables both local and remote control mixing. In local mode, options include manual operation or the use of a predefined mixing recipe to ensure the same time and speed conditions.
The Pro Mixer drive unit features automated control, monitors the impeller speed, offers mixing recipes and includes password management