Skip to content Skip to navigation menu

Palletank® for Mixing

Palletank® For Mixing is a stainless steel container designed to perfectly fit with the Flexel® Bag for LevMixer® or Flexel® Bag for Magnetic Mixer from 50L to 3000L. It includes a railed port for coupling the mobile Drive Unit and a clamp holder to facilitate powder transfer.

 

Choose your product

Products (43)

Palletank® for Mixing JKT 1,000L (ASME) NA 32Ra
Volume
1,000 L
Integrated Weighing
No
Palletank® for Mixing 400L NA
Volume
400 L
Integrated Weighing
No
Palletank® for Mixing Jacketed 2,500L PED
Volume
2,500 L
Integrated Weighing
No
Palletank® for Mixing JKT WG 400L PED
Volume
400 L
Integrated Weighing
Yes
Palletank® for Mixing 200L NA
Volume
200 L
Integrated Weighing
No
Palletank® for Mixing 2,500L EU
Volume
2,500 L
Integrated Weighing
No
Palletank® for Mixing JKT-WGH 400L ASME NA 32Ra
Volume
400 L
Integrated Weighing
Yes
Palletank® for Mixing 2,500L (WG) NA
Volume
2,500 L
Integrated Weighing
Yes
Palletank® for Mixing JKT WG 200L PED
Volume
200 L
Integrated Weighing
Yes
Palletank® for Mixing Jacketed 400L PED
Volume
400 L
Integrated Weighing
No
Palletank® for Mixing 1,000L NA
Volume
1,000 L
Integrated Weighing
No
Palletank® for Mixing 400L EU
Volume
400 L
Integrated Weighing
No
Palletank® for Mixing JKT WG 1,000L PED
Volume
1,000 L
Integrated Weighing
Yes
Palletank® for Mixing Weighing 400L EU
Volume
400 L
Integrated Weighing
Yes
Palletank® for Mixing JKT-WG 1,000L (ASME)
Volume
1,000 L
Integrated Weighing
Yes
Palletank® for Mixing JKT-WG 200L (ASME)
Volume
200 L
Integrated Weighing
Yes
Palletank® for Mixing JKT-WGH 1000L ASME NA 32Ra
Volume
1,000 L
Integrated Weighing
Yes
Palletank® for Mixing Weighing 2,500L EU
Volume
2,500 L
Integrated Weighing
Yes
Palletank® for Mixing JKT-WG 400L (ASME)
Volume
400 L
Integrated Weighing
Yes
Palletank® for Mixing JKT 400L (ASME)
Volume
400 L
Integrated Weighing
No
Results per page: | |

The range of Palletank® for mixing is engineered around safety and ease of use to complement your intuitive handling mixing bag. The front door and the cubical shape provide convenient installation, deploying and folding of the bag during filling and draining. The front access to sensors and tubing facilitates the filling, sampling and draining manipulations.

From 50 L to 1,000 L:

Cubical shape of Palletank® for Mixing with windows on lateral sides enable the user to visually inspect the mixing process. The cubical shape facilitates the installation and offers scalability from 50 L to 1,000 L with improved mixing efficiency.

From 1,500 L to 3,000 L:

Large volume Palletank® for Mixing is inspired from the well-proven design of Palletank® for storage with a geometry to minimize footprint while providing the vortex required for rapid powder dissolution. A stainless steel cross mounted on a pulley system enables to unfold the Flexel® Bag for Magnetic Mixer for an easy filling and optimized draining. Large volume Palletank® for Magnetic Mixer are now available in standard range with heat exchange jacket and | or integrated weighing system.

The Palletank® for Mixing is also available standard either with a heat exchange jacket and | or with integrated loadcells and weight indicator:

  • The Palletank® for Mixing Jacketed is built according to ASME or PED directives. The heat exchange jacket and insulation system allows for efficient chilling, heating, cold or warm storage of biopharmaceutical fluids.
  • The Palletank® for Mixing and Weighing is configured with built-in load cells linked to the weighing indicator for fast and reliable volume measurement. The CAIS1 Combics 1 indicator allows strain gauge weighing and provides an easy-to-read user interface.

Customers Also Purchased

Biowelder® Total Containment

Biowelder® Total Containment

Learn More