Skip to content Skip to navigation menu

Drive Units for LevMixer and Magnetic Mixer

The LevMixer® drive unit combines low shear mixing attributes and high torque. It is ideal for the homogenization, viral inactivation and formulation of sensitive drug substances and drug products.

The Magnetic Mixer drive unit provides powerful mixing to achieve fast powder dissolution of Buffer and Media.

   

Choose your product

Products (3)

Superconducting Drive Machine with Universal Latch, US / EU plug, 110 - 230 VAC
Brand
LevMixer®
Dimensions
407 × 1,311 × 915 mm
Latches
Universal latch for 8", 15" and 23" ports
Power Requirements
110 - 230 VAC
Magnetic Mixer Drive Unit, 230V, EU
Brand
Magnetic Mixer
Dimensions
888 × 426 × 1,245 mm
Power Requirements
200 – 240 V
IP Rating
NEMA 4X, IP 65
Magnetic Mixer Drive Unit, 110V,US
Brand
Magnetic Mixer
Dimensions
888 × 426 × 1,245 mm
Power Requirements
100 -120 V
IP Rating
NEMA 4X, IP 65
Results per page: | |

LevMixer® drive unit

The LevMixer® drive unit generates the levitation and rotation of the single-use impeller without surface contact. The levitated impeller eliminates shear effects that can impact your product quality and avoid the generation of aggregates and particles that can reduce your filtration performance.It can ideally be applied for ultra clean mixing, low-shear mixing and liquid-liquid mixing, homogenization & resuspension.

For Downstream intermediates purifcation, drug substances and drug products formulation, we recommend you to use the Low Shear Flexel® for LevMixer®

Magnetic Mixer drive

The Magnetic Mixer drive unit generates the rotation of the single-use magnetic impeller coupled to a non-shedding ceramic bearing. The strong vertical vortex achieved with the Magnetic Mixer drive unit combined with the baffle effect of the cubical Palletank® design allows instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.

Both the Magnetic Mixer and the LevMixer® drive units are mobile and card mounted so that a single drive unit can serve multiple Palletank® for Mixing.

Customers Also Purchased

BioWelder® Total Containment

BioWelder® Total Containment

Learn More