Skip to content Skip to navigation menu

Sterile Membrane Filters

Single packed or dispenser-ready sterile membranes can be used for colony counting, particle testing, microscopy and sterility testing. The membrane filters are made of cellulose nitrate (cellulose mixed ester), cellulose acetate or regenerated cellulose. Choose between gridded or non-gridded single packed sterile membranes, either with or without hydrophobic edge.

   

Choose your product

Products (9)

Cellulose Acetate (CA) Membrane Filter
Cellulose Acetate (CA) Membrane Filter
Item no.: 13506--47----ALS
High Flow
No
Hydrophobic Edge
3 mm
Type
Membrane filter
Pore Size
0.45 µm
RC white ,sterile, 0.45µ, 47mm, 100Pk
RC white ,sterile, 0.45µ, 47mm, 100Pk
Item no.: 18406--47----ACN
High Flow
No
Hydrophobic Edge
3 mm
Type
Membrane filter
Pore Size
0.45 µm
Cellulose Acetate (CA) Membrane Filter
Cellulose Acetate (CA) Membrane Filter
Item no.: 13507--47----ACN
High Flow
No
Hydrophobic Edge
3 mm
Type
Membrane filter
Pore Size
0.2 µm
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13106--47----ACN
High Flow
No
Hydrophobic Edge
3 mm
Type
Membrane filter
Pore Size
0.45 µm
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13107--50----ACN
High Flow
No
Hydrophobic Edge
3 mm
Type
Membrane filter
Pore Size
0.2 µm
Cellulose Acetate (CA) Membrane Filter
Cellulose Acetate (CA) Membrane Filter
Item no.: 13506--50----ACN
High Flow
No
Hydrophobic Edge
3 mm
Type
Membrane filter
Pore Size
0.45 µm
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13106--50----ACN
High Flow
No
Hydrophobic Edge
3 mm
Type
Membrane filter
Pore Size
0.45 µm
Cellulose Acetate (CA) Membrane Filter
Cellulose Acetate (CA) Membrane Filter
Item no.: 13506--47----ACN
High Flow
No
Hydrophobic Edge
3 mm
Type
Membrane filter
Pore Size
0.45 µm
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13107--47----ACN
High Flow
No
Hydrophobic Edge
3 mm
Type
Membrane filter
Pore Size
0.2 µm
Results per page: | |

Sterile, gridded membrane filters are widely used for routine microbiological quality control due to the benefits they offer. Whether single-packed or dispenser-ready, the membrane filters are ready-to-use and each filter is individually packed, offering highest security whilst saving preparatory time. Each individual envelope is marked with the filter identification and lot number.

The membrane filters are available in different pore sizes and three different material types. Cellulose nitrate filters (mixed cellulose ester) contain a mixture of cellulose nitrate and cellulose acetate, a material which assures effective retention combined with high flow rates and optimal colony growth. Cellulose acetate combines high flow rates and thermal stability with very low adsorption characteristics. The various filter colors allow the best possible contrast to the colonies for easy and reliable quantification and identification.

  • Outstanding recovery rates for microorganisms
  • 0.45 µm filters acc. to ISO 7704
  • High flow membranes available
  • Three different colors
  • Various pore sizes
  • Certified quality
  • Gamma irradiated at 25 kGray
  • The membrane filters are in accordance with the following norms: ISO 7704, ISO 7899-2, ISO 8199, ISO 9308-1 and EN 12780.