Skip to content Skip to navigation menu

Microsart® e.motion Membrane Filters

Microsart® e.motion membrane filters for colony counting, particle testing and microscopy. The membrane filters, specifically designed for use in the Microsart® e.motion dispenser, are individually sterile-sealed in a format packaged on a pleated band, without protective paper. The special pleating of the band of membrane filters ensures that they are perfectly flat when dispensed. The membrane filters can also be used with Sartorius nutrient pad sets.

   

Choose your product

Products (27)

CN grey - white, sterile, 0,45 µm HF
CN grey - white, sterile, 0,45 µm HF
Item no.: 130H6--47----ACR
Brand
Microsart® e.motion
CN grey - white, sterile, 0,45 µm HF
CN grey - white, sterile, 0,45 µm HF
Item no.: 130H6--50----ACR
Brand
Microsart® e.motion
CN grey - white, sterile, 0,45 µm
CN grey - white, sterile, 0,45 µm
Item no.: 130H6--47----ACN
Brand
Microsart® e.motion
PES-Dispenser Membrane, 0,45 µm,47mm,3 x
Brand
Microsart® e.motion
MS dispenser membranes, 0.45µm, PVDF
MS dispenser membranes, 0.45µm, PVDF
Item no.: 28006Z-47----SCM
Brand
Microsart® e.motion
CN Dispenser_ grey_ sterile_ 0,45 µm
CN Dispenser_ grey_ sterile_ 0,45 µm
Item no.: 130H6Z-47----SHM
Brand
Microsart® e.motion
MS e.motion 0.45µm HF white/black XL
MS e.motion 0.45µm HF white/black XL
Item no.: 114H6Z-47----SJR
Brand
Microsart® e.motion
Type
Membrane filter
Pore Size
0.45 µm
Membrane Thickness
115 – 145 µm
MS e.motion 0.45µm HF black/white XL
MS e.motion 0.45µm HF black/white XL
Item no.: 130H6Z-47----SJR
Brand
Microsart® e.motion
Pore Size
0.45 µm
Delivery Condition
Sterile
Package Type
Dispenser Ready
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13005Z-47----SCM
Brand
Microsart® e.motion
Type
Membrane filter
Pore Size
0.65 µm
Membrane Thickness
115 – 145 µm
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13004Z-47----SCM
Brand
Microsart® e.motion
Type
Membrane filter
Pore Size
0.8 µm
Membrane Thickness
115 – 145 µm
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11406Z-47----SCM
Brand
Microsart® e.motion
Type
Membrane filter
Pore Size
0.45 µm
Membrane Thickness
115 – 145 µm
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 114H6Z-47----SCM
Brand
Microsart® e.motion
Type
Membrane filter
Pore Size
0.45 µm
Membrane Thickness
115 – 145 µm
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11402Z-47----SCM
Brand
Microsart® e.motion
Type
Membrane filter
Pore Size
3 µm
Membrane Thickness
115 – 145 µm
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13005Z-50----SCM
Brand
Microsart® e.motion
Type
Membrane filter
Pore Size
0.65 µm
Membrane Thickness
115 – 145 µm
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 11407Z-47----SCM
Brand
Microsart® e.motion
Type
Membrane filter
Pore Size
0.2 µm
Membrane Thickness
115 – 145 µm
Results per page: | |

The Microsart® e.motion membrane filters are suitable for the use with the Microsart® e.motion dispenser. The filters are individually sterile-sealed on a band without any protective paper. The special pleating as well as the shape of the sealing of the band of membrane filters ensures a perfectly flat and uniform dispensing of the individual membrane filters.

The Microsart® e.motion membrane filters are also ideal for all users of the Sartorius Nutrient Pad Sets: most of the NPS types are available with Microsart® e.motion membrane filters.

  • Outstanding recovery rates for microorganisms
  • 0.45 µm are acc. to ISO 7704
  • Multi-fit: Fits into other dispensers
  • Protective paper-free
  • Packaged on a special pleated band
  • Product data is printed on individual envelopes
  • High flow membranes
  • Gamma irradiated, 25 kGray

Brochure

Combisart® — Der wirtschaftliche Weg zur schnellen und sicheren Koloniezahlbestimmung
de 6.1 MB
Combisart® — The Economic Way for Fast and Reliable Colony Counting
en 6.3 MB

Datasheet

Membrane filtranti Microsart® e.motion
it 199.0 kB
Microsart® e.motion Membrane Filters
en 130.6 kB
Microsart® e.motion Membranfilter
de 198.9 kB
Microsart® e.motion Dispensers — Make Membranes Move
en 578.1 kB
Microsart® e.motion Dispensers
de 103.4 kB
Microsart® Funnel 100|250 — Der sterile Einweg-Filtertrichter
de 413.2 kB
Microsart® Funnel 100|250 — The sterile disposable filter funnel
en 614.8 kB

Customers Also Purchased

Microsart e.motion Dispenser

Microsart e.motion Dispenser

Learn More