Skip to content Skip to navigation menu

EZ-PCR™ Mycoplasma Detection Kit

The EZ-PCR™ Mycoplasma Detection is a highly-sensitive and specific PCR-based assay designed to detect a broad range of mycoplasma species in cell cultures and other biological materials. The kit contains an optimized complete PCR mix, which includes Mycoplasma-specific primers, dNTP’s and Taq polymerase. The kit also includes Internal Control (IC) DNA template as well as positive control DNAtemplate.

With the EZ-PCR™ Mycoplasma Detection Kit’s simple protocol and ready-to-use format, samples can be prepared and run in about 10 minutes, with accurate results seen in only a few hours. Routine mycoplasma testing should be carried out minimally every 3 to 6 months, as well as prior to the incorporation of new cultures from outside sources.

   

Choose your product

Products (1)

EZ-PCR™ Mycoplasma Detection Kit
Sample Volume
5μl
Delivery Condition
Sterile
Detection Method
PCR

EZ-PCR™ Mycoplasma Detection Kit