text.skipToContent text.skipToNavigation

HL-1 Kit 2x BE344017

Item no.:  BE77201

Availability:  On Request

HL-1™ is a chemically defined culture medium containing less than 30 µg protein per ml. Components of HL-1 include water for injection, a modified DMEM/F12 base, HEPES buffer, known amounts of insulin, transferrin, testosterone, sodium selenite and ethanolamine, a variety of saturated and unsaturated fatty acids and proprietary stabilizing proteins. It contains no bovine serum albumin or other undefined protein mixtures. HL-1™ will support the serum-free growth of various hybridomas and certain other differentiated cells of lymphoid origin. HL-1™ does not contain L-glutamine.HL-1™ Chemically Defined FBS Substitute (100X) is a chemically defined medium additive that can be used to replace serum or significantly reduce its concentration in a variety of basal media. It contains less than 30 μg protein/ml when diluted 1:100 in medium and does not contain bovine serum albumin or other undefined protein ingredients.

  • Applications:
  • Serum-free growth of hybridomas and differentiated cells of lymphoid origin

Product properties

  • Adherence/Suspension
    Adherent, Suspension
  • Chemically Defined (CD)
    Yes
  • Serum Free
    Yes
  • Package Type
    Bottle
  • Quantity
    1
  • Volume
    2 × 500 mL
  • Liquid Solution
    Sterile

Technical attributes

  • Application Area
    Multi purpose growth medium
  • Storage temperature
    2 – 8 °C
  • Size
    2 x 0.5 L
  • Storage Conditions
    In the dark
  • Application
    • Protein
    • Vaccine