Skip to content Skip to navigation menu

Sodium Pyruvate Solution 100 mM, 100ml

Item no.:  13-115E

Availability (ex works):  On Request

   

All BioWhittaker® Cell Culture Reagent and Buffer products are manufactured in accordance with cGMP regulations and are cell culture tested to assure compatibility.

Applications

  • Application Area
    Supplement for cell culture

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Physicochemical Information

  • Formulation
    Sodium Pyruvate

Product Information

  • Package Type
    Bottle

Storage Conditions

  • Storage Temperature
    2 – 8 °C

Volumes

  • Size
    0.1 L
  • Volume
    100 mL