Celsius® Pak Carrier, 1 L and 2 L

The Celsius® Pak Carrier allows for the processing of the 1L or 2L Celsius® Paks in the Celsius® FT100. The Celsius® Pak Carrier can receive up to eight 1L Celsius® Paks, four 2L Celsius® Paks, or a mix of each.

Item No.: 
FTH-CF00004-0020
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

The Celsius® Pak Carrier is a mechanical device designed to hold 1L and 2L Celsius® Paks. The Celsius® Paks are mounted on both faces of the Carrier and are attached with stainless steel brackets that were designed especially for the 1L and 2L Celsius® Paks. A total of eight brackets are provided on each face. This Carrier is used for freezing and thawing in the Celsius® FT100. Each freezing chamber of the Celsius® FT100 holds up to two Celsius® Pak Carriers, meaning a complete Celsius® FT100 can hold a total of six Carriers. The TC33 and TC100 Transfer Carts hold up to two and six Celsius® Pak Carriers, respectively.

Applications

  • Application Area
    Frozen storage & shipping  
  • Process Step
    • Process intermediates freezing and thawing  
    • Bulk drug substance freezing and thawing  

Dimensions

  • Dimensions WxDxH
    22-1/4" × 7-3/4" × 36" (56.5 × 19.7 × 91.4 cm)  

Features

  • Load Capacity
    • 4 × 1 L Celsius® Pak  
    • 2 × 2 L Celsius® Pak  
    • 2 × 1 L Celsius® Pak and 1 × 2 L Celsius® Pak  
  • Reusable
    Yes  

Materials of Construction

  • Materials of Construction
    Ultra-high-molecular-weight polyethylene  

Product Information

  • Brand
    Celsius® CFT  
  • Pack Size
    1  

Volume

  • Volume
    4 L  
  • Celsius® FT100
    Item no.
    Celsius_FT100

    Celsius® FT100 is a controlled-rate freeze & thaw system designed to minimize the adverse effects of the cryoconcentration in your biopharmaceutical products. This modular equipment provides flexibility for processing up to 100L of solution with single-use Celsius® Paks.

  • Celsius® Pak - MPC - MPC - Midisart® BV - 1 L

    Celsius® CFT is an industry-leading platform technology that controls freezing and thawing rates to minimize cryo-concentration in biopharmaceutical products.

    This platform ensures substances are well-protected and offers flexibility by processing up to 100L in single-use Celsius® Paks.

  • Celsius® Pak - MPC - MPC - MPC - 2 L

    Celsius® CFT is an industry-leading platform technology that controls freezing and thawing rates to minimize cryo-concentration in biopharmaceutical products.

    This platform ensures substances are well-protected and offers flexibility by processing up to 100L in single-use Celsius® Paks.

  • Celsius® Pak - MPC - MPC - Midisart® BV - 2 L

    Celsius® CFT is an industry-leading platform technology that controls freezing and thawing rates to minimize cryo-concentration in biopharmaceutical products.

    This platform ensures substances are well-protected and offers flexibility by processing up to 100L in single-use Celsius® Paks.

  • Celsius® Pak - Press in plug - Press in plug - Midisart® BV - 1 L

    Celsius® CFT is an industry-leading platform technology that controls freezing and thawing rates to minimize cryo-concentration in biopharmaceutical products.

    This platform ensures substances are well-protected and offers flexibility by processing up to 100L in single-use Celsius® Paks.

  • Celsius® Pak - MPC - MPC - MPC - 1 L

    Celsius® CFT is an industry-leading platform technology that controls freezing and thawing rates to minimize cryo-concentration in biopharmaceutical products.

    This platform ensures substances are well-protected and offers flexibility by processing up to 100L in single-use Celsius® Paks.

  • Celsius® Pak - Press in plug - Press in plug - Midisart® BV - 2 L

    Celsius® CFT is an industry-leading platform technology that controls freezing and thawing rates to minimize cryo-concentration in biopharmaceutical products.

    This platform ensures substances are well-protected and offers flexibility by processing up to 100L in single-use Celsius® Paks.