Skip to content Skip to navigation menu

Celsius® FFT Bulk Shipper

Celsius® FFT Bulk Shipper simplifies frozen transfers by enabling bulk processing during frozen storage and shipping of Celsius® FFT with Safecore™ Technology. The Bulk Shipper minimizes storage and shipping density and reduces associated risks during handling. Multiple Celsius® FFT with Safecore™ Technology can be loaded per Bulk Shipper which is compatible for truck and ocean transportation as is and with any type of thermal insulated shipper with the suitable dimensions for air transportation (cargo and passenger air-craft).

   

Choose your product

Products (2)

Spacers for 12L Celsius® FFT
Spacers for 12L Celsius® FFT
Item no.: FTH-SM00101-0083
Brand
Celsius® FFT
Working Volume
up to 10x 12L Celsius® FFT with Safecore™ Technology (2x 5-high)
Materials of Construction
HDPE
Thermal Shipping Test
Pass ISTA 7D extreme summer profile
Celsius® FFT Bulk Shipper
Celsius® FFT Bulk Shipper
Item no.: FTH-SM00101-0082
Brand
Celsius® FFT
Working Volume
up to 10x 12L Celsius® FFT with Safecore™ Technology (2x 5-high)
Materials of Construction
HDPE bottom and top pad, PE foam, Nylon straps, PE foam, Nylon straps
Thermal Shipping Test
Pass ISTA 7D extreme summer profile

Celsius® FFT Bulk shipper simplifies frozen transfers by enabling bulk processing during frozen storage and shipping of Celsius® FFT with Safecore™ Technology. The bulk shipper minimizes storage and shipping density and reduces associated risks during handling. Multiple Celsius® FFT with Safecore™ Technology can be loaded per bulk shipper which is compatible for truck and ocean transportation as is and with any type of thermal insulated shipper with the suitable dimensions for air transportation (cargo and passenger air-craft).

Celsius® FFT with Safecore™ Technology are stacked and secured on the pallet using spacers which are positioned in between each container to ensure their stability and robustness during lifecycle.

The Celsius® FFT Bulk Shipper has been qualified according to the most stringent regulations for shipping containers: ASTM-D4169 at Assurance Level 1 for mechanical integrity and ISTA 7D extreme summer profile for thermal performance (inside of a thermal insulated shipper). Altogether, these qualifications run by independent laboratories ensure proper safety and integrity of your high-value biopharmaceutical product during frozen shipment.

Maximum and minimum configurations (number of bags in shipper number of shippers in pallet) as well as maximum and minimum fill volumes were tested against both mechanical and thermal testing. These results obtained during the ISTA 7D extreme summer and winter profiles give an indication about the performances of the shipper you can expect in real-live shipments. These temperature profiles are extreme and will bracket your actual shipping lane thermal conditions. While we know actual shipping lane thermal tests have to be made, the pre-qualification of the Celsius® FFT Bulk Shipper provides you with strong confidence that they will match your requirements.

Datasheet

Celsius® FFT | FFTp with Safecore™ Technology
en 1.5 MB

Customers Also Purchased

30 mL Lab-scale Celsius® Pak (MPC/MPC/EVA/SIL)

30 mL Lab-scale Celsius® Pak (MPC/MPC/EVA/SIL)

Learn More