Choose your product
Filters for Liquids (5)
Added to Shopping Cart
Item no.
5485358M9--OO--A
Test Pressure
2.5 bar
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Maximum Diffusion
9 mL/min at 2.5 bar | 36 psi
Filtration Area
0.15 m²
Item no.
5485358M9--SS--A
Test Pressure
2.5 bar
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Maximum Diffusion
9 mL/min at 2.5 bar | 36 psi
Filtration Area
0.15 m²
Item no.
5485358M9--FF--A
Test Pressure
2.5 bar
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Maximum Diffusion
9 mL/min at 2.5 bar | 36 psi
Filtration Area
0.15 m²
Item no.
5485358M9--FO--A
Test Pressure
2.5 bar
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Maximum Diffusion
9 mL/min at 2.5 bar | 36 psi
Filtration Area
0.15 m²