Choose your product
Filters for Liquids (6)
Added to Shopping Cart
Item no.
5442506G3
Minimum Required Bubble Point
2.2 bar | 32 psi
Filtration Area
1.8 m²
Filter Size
30"(1.8 m² / 19.4 ft²)
Outer Diameter
70 mm
Item no.
5445306G0--OO--V
Minimum Required Bubble Point
2.2 bar | 32 psi
Filtration Area
0.45 m²
Filter Size
size 0 (0.45 m² / 4.8 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5445306G0--SS--V
Minimum Required Bubble Point
2.2 bar | 32 psi
Filtration Area
0.45 m²
Filter Size
size 0 (0.45 m² / 4.8 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5445306G0--SO--V
Minimum Required Bubble Point
2.2 bar | 32 psi
Filtration Area
0.45 m²
Filter Size
size 0 (0.45 m² / 4.8 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5442506G1
Minimum Required Bubble Point
2.2 bar | 32 psi
Filtration Area
0.6 m²
Filter Size
10"(0.6 m² / 6.5 ft²)
Outer Diameter
70 mm