Choose your product
Filters for Liquids (5)
Added to Shopping Cart
Item no.
5488307G2--OO
Maximum Diffusion
38 mL/min at 2.0 bar | 29 psi
Filtration Area
0.9 m²
Filter Size
20"(0.9 m² / 9.6 ft²)
Outer Diameter
178 mm (110.4 mm without Connection / Valves)
Item no.
5488307G2--SO
Maximum Diffusion
38 mL/min at 2.0 bar | 29 psi
Filtration Area
0.9 m²
Filter Size
20"(0.9 m² / 9.6 ft²)
Outer Diameter
170 mm (110.4 mm without Connection / Valves)
Item no.
5488307G2--SS
Maximum Diffusion
38 mL/min at 2.0 bar | 29 psi
Filtration Area
0.9 m²
Filter Size
20"(0.9 m² / 9.6 ft²)
Outer Diameter
164 mm (110.4 mm without Connection / Valves)
Item no.
5482507G2
Maximum Diffusion
38 mL/min at 2.0 bar | 29 psi
Filtration Area
0.9 m²
Filter Size
20"(0.9 m² / 9.6 ft²)
Outer Diameter
70 mm