Choose your product
Filters for Liquids (3)
Added to Shopping Cart
Item no.
5102507H3
Outer Diameter
70 mm
Maximum Diffusion
39 mL/min at 2.5 bar | 36 psi
Filtration Area
1.8 m²
Filter Size
30"(1.8 m² / 19.4 ft²)
Item no.
5492507H2
Outer Diameter
70 mm
Maximum Diffusion
50 mL/min at 2.5 bar | 36 psi
Filtration Area
2 m²
Filter Size
20"(2.0 m² / 21.5 ft²)