Choose your product
Filters for Liquids (138)
Added to Shopping Cart
Item no.
5441307G4--SO--B
Minimum Required Bubble Point
3.2 bar | 46 psi
Filtration Area
0.021 m²
Filter Size
size 4 (0.021 m² / 0.22 ft²)
Outer Diameter
63 mm (46 mm without Connection / Valves)
Item no.
5442707H3
Minimum Required Bubble Point
3.2 bar | 46 psi
Filtration Area
1.8 m²
Filter Size
30"(1.8 m² / 19.4 ft²)
Outer Diameter
70 mm
Item no.
5445307I9--FF--A
Minimum Required Bubble Point
3.2 bar | 46 psi
Filtration Area
0.26 m²
Filter Size
size 9 (0.26 m² / 2.8 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5445307H7--FH--A
Minimum Required Bubble Point
3.2 bar | 46 psi
Filtration Area
0.05 m²
Filter Size
size 7 (0.05 m² / 0.54 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5448307H3G-SO
Minimum Required Bubble Point
3.2 bar | 46 psi
Filtration Area
1.8 m²
Filter Size
30"(1.8 m² / 19.4 ft²)
Outer Diameter
170 mm (110.4 mm without Connection / Valves)
Item no.
5445307G7--FO--A
Minimum Required Bubble Point
3.2 bar | 46 psi
Filtration Area
0.05 m²
Filter Size
size 7 (0.065 m² / 0.7 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5445307G0--FO--V
Minimum Required Bubble Point
3.2 bar | 46 psi
Filtration Area
0.52 m²
Filter Size
size 0 (0.52 m² / 5.6 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5231307H4--SS--B
Minimum Required Bubble Point
3.2 bar | 46 psi
Filtration Area
0.015 m² / 0.16 ft²
Filter Size
size 4 (0.015 m² / 0.16 ft²)
Outer Diameter
63 mm (46 mm without Connection / Valves)
Item no.
5445307G8--FF--A
Minimum Required Bubble Point
3.2 bar | 46 psi
Filtration Area
0.13 m²
Filter Size
size 8 (0.13 m² / 1.4 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5445307IS--FF--M
Minimum Required Bubble Point
3.2 bar | 46 psi
Filtration Area
17.3 cm²
Filter Type
Flat disc Capsules
GMP Compliance
This product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
Item no.
5445307I7--FO--A
Minimum Required Bubble Point
3.2 bar | 46 psi
Filtration Area
0.065 m²
Filter Size
size 7 (0.065 m² / 0.7 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5441307G4--NO--B
Minimum Required Bubble Point
3.2 bar | 46 psi
Filtration Area
0.021 m²
Filter Size
size 4 (0.021 m² / 0.22 ft²)
Outer Diameter
63 mm (46 mm without Connection / Valves)
Item no.
5231507H7------B
Minimum Required Bubble Point
3.2 bar | 46 psi
Filtration Area
0.05 m² / 0.54 ft²
Filter Size
size 7 (0.05 m² / 0.54 ft²)
Outer Diameter
56 mm
Item no.
5445307G0--FF--V
Minimum Required Bubble Point
3.2 bar | 46 psi
Filtration Area
0.52 m²
Filter Size
size 0 (0.52 m² / 5.6 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)