Choose your product
Filters for Liquids (12)
Added to Shopping Cart
Item no.
5471358G4--SO--B
Minimum Required Bubble Point
1.8 bar | 26 psi
Outer Diameter
63 mm (46 mm without Connection / Valves)
Filtration Area
0.021 m²
Filter Size
size 4 (0.021 m² / 0.22 ft²)
Item no.
5471307F4--OO--B
Minimum Required Bubble Point
1.8 bar | 26 psi
Outer Diameter
63 mm (46 mm without Connection / Valves)
Filtration Area
0.021 m²
Filter Size
size 4 (0.021 m² / 0.22 ft²)
Item no.
5471307F4--SS--B
Minimum Required Bubble Point
1.8 bar | 26 psi
Outer Diameter
63 mm (46 mm without Connection / Valves)
Filtration Area
0.021 m²
Filter Size
size 4 (0.021 m² / 0.22 ft²)
Item no.
5472507F2
Minimum Required Bubble Point
1.8 bar | 26 psi
Outer Diameter
70 mm
Filtration Area
1.6 m²
Filter Size
20"(1.6 m² / 17.2 ft²)
Item no.
5472558G3
Minimum Required Bubble Point
1.8 bar | 26 psi
Outer Diameter
70 mm
Filtration Area
2.4 m²
Filter Size
30"(2.4 m² / 25.8 ft²)
Item no.
5472558G2
Minimum Required Bubble Point
1.8 bar | 26 psi
Outer Diameter
70 mm
Filtration Area
1.6 m²
Filter Size
20"(1.6 m² / 17.2 ft²)
Item no.
5471307F4--SO--B
Minimum Required Bubble Point
1.8 bar | 26 psi
Outer Diameter
63 mm (46 mm without Connection / Valves)
Filtration Area
0.021 m²
Filter Size
size 4 (0.021 m² / 0.22 ft²)
Item no.
5471358G4--SS--B
Minimum Required Bubble Point
1.8 bar | 26 psi
Outer Diameter
63 mm (46 mm without Connection / Valves)
Filtration Area
0.021 m²
Filter Size
size 4 (0.021 m² / 0.22 ft²)
Item no.
5472507F1
Minimum Required Bubble Point
1.8 bar | 26 psi
Outer Diameter
70 mm
Filtration Area
0.8 m²
Filter Size
10"(0.8 m² / 8.6 ft²)
Item no.
5471358G4--OO--B
Minimum Required Bubble Point
1.8 bar | 26 psi
Outer Diameter
63 mm (46 mm without Connection / Valves)
Filtration Area
0.021 m²
Filter Size
size 4 (0.021 m² / 0.22 ft²)
Item no.
5472558G1
Minimum Required Bubble Point
1.8 bar | 26 psi
Outer Diameter
70 mm
Filtration Area
0.8 m²
Filter Size
10"(0.8 m² / 8.6 ft²)