Choose your product
Filters for Liquids (5)
Added to Shopping Cart
Item no.
5485358M8--FO--A
Maximum Diffusion
6 mL/min at 2.5 bar | 36 psi
Filtration Area
0.08 m²
Filter Size
size 8 (0.08 m² / 0.85 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5485358M8--FF--A
Maximum Diffusion
6 mL/min at 2.5 bar | 36 psi
Filtration Area
0.08 m²
Filter Size
size 8 (0.08 m² / 0.85 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5485358M8--SO--A
Maximum Diffusion
6 mL/min at 2.5 bar | 36 psi
Filtration Area
0.08 m²
Filter Size
size 8 (0.08 m² / 0.85 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5485358M8--OO--A
Maximum Diffusion
6 mL/min at 2.5 bar | 36 psi
Filtration Area
0.08 m²
Filter Size
size 8 (0.08 m² / 0.85 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)