Choose your product

Filters for Liquids (4)

Sartolon Midicaps®
Item no.
5105307H9--SS--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Connector Inlet
1.5" Tri-Clamp 50 mm
Brand
Sartolon
Filter Size
size 9 (0.2 m² / 2.2 ft²)
Sartolon Midicaps®
Item no.
5105307H9-ESO--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Connector Inlet
1.5" Tri-Clamp 50 mm
Brand
Sartolon
Filter Size
size 9 (0.2 m² / 2.2 ft²)
Sartolon Midicaps®
Item no.
5105307H9-ESS--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Connector Inlet
1.5" Tri-Clamp 50 mm
Brand
Sartolon
Filter Size
size 9 (0.2 m² / 2.2 ft²)
Sartolon Midicaps®
Item no.
5105307H9--SO--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Connector Inlet
1.5" Tri-Clamp 50 mm
Brand
Sartolon
Filter Size
size 9 (0.2 m² / 2.2 ft²)