Choose your product

Filters for Liquids (10)

Sartopore® Platinum Gamma Midicaps®
Item no.
5495307H7G-SO--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Connector Inlet
1.5" Tri-Clamp 50 mm
Brand
Sartopore® Platinum
Filtration Area
0.065 m²
Sartopore® Platinum Gamma Midicaps®
Item no.
5495307H7G-SS--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Connector Inlet
1.5" Tri-Clamp 50 mm
Brand
Sartopore® Platinum
Filtration Area
0.065 m²
Sartolon Midicaps®
Item no.
5105307H9-ESS--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Connector Inlet
1.5" Tri-Clamp 50 mm
Brand
Sartolon
Filter Size
size 9 (0.2 m² / 2.2 ft²)
Sartolon Midicaps®
Item no.
5105307H9--SO--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Connector Inlet
1.5" Tri-Clamp 50 mm
Brand
Sartolon
Filter Size
size 9 (0.2 m² / 2.2 ft²)
Sartolon Midicaps®
Item no.
5105307H9--SS--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Connector Inlet
1.5" Tri-Clamp 50 mm
Brand
Sartolon
Filter Size
size 9 (0.2 m² / 2.2 ft²)
Sartopore® Platinum Midicaps®
Item no.
5495307H7--SO--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Connector Inlet
1.5" Tri-Clamp 50 mm
Brand
Sartopore® Platinum
Filtration Area
0.065 m²
Sartobran® Midicaps® 0.2µm
Item no.
5235307H8--SS--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Connector Inlet
1.5" Tri-Clamp 50 mm
Brand
Sartobran®
Filtration Area
0.1 m² / 1.08 ft²
Sartobran® Midicaps® 0.2µm
Item no.
5235307H8--SO--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Connector Inlet
1.5" Tri-Clamp 50 mm
Brand
Sartobran®
Filtration Area
0.1 m² / 1.08 ft²
Sartolon Midicaps®
Item no.
5105307H9-ESO--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Connector Inlet
1.5" Tri-Clamp 50 mm
Brand
Sartolon
Filter Size
size 9 (0.2 m² / 2.2 ft²)
Sartopore® Platinum Midicaps®
Item no.
5495307H7--SS--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Connector Inlet
1.5" Tri-Clamp 50 mm
Brand
Sartopore® Platinum
Filtration Area
0.065 m²
Ready to Buy?