Choose your product
Filters for Liquids (23)
Added to Shopping Cart
Item no.
5105307H9--OO--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Filtration Area
0.2 m²
Filter Size
size 9 (0.2 m² / 2.2 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5101507H9------B
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Filtration Area
0.2 m²
Filter Size
size 9 (0.2 m² / 2.2 ft²)
Outer Diameter
56 mm
Item no.
5495307H7G-OO--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Filtration Area
0.065 m²
Filter Size
size 7 (0.065 m² / 0.7 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5495307H7--SS--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Filtration Area
0.065 m²
Filter Size
size 7 (0.065 m² / 0.7 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5495307H7--SO--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Filtration Area
0.065 m²
Filter Size
size 7 (0.065 m² / 0.7 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5495307H7--HH--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Filtration Area
1 m²
Filter Size
size 7 (0.065 m² / 0.7 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5495307H7G-SO--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Filtration Area
0.065 m²
Filter Size
size 7 (0.065 m² / 0.7 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5235307H8--SS--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Filtration Area
0.1 m² / 1.08 ft²
Filter Size
size 8 (0.1 m² / 1.08 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5231507H8------B
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Filtration Area
0.1 m² / 1.08 ft²
Filter Size
size 8 (0.1 m² / 1.08 ft²)
Outer Diameter
56 mm
Item no.
5495307H7--FF--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Filtration Area
1 m²
Filter Size
size 7 (0.065 m² / 0.7 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5495307H7--OO--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Filtration Area
0.065 m²
Filter Size
size 7 (0.065 m² / 0.7 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5235307H8--OO--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Filtration Area
0.1 m² / 1.08 ft²
Filter Size
size 8 (0.1 m² / 1.08 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5495307H7G-FF--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Filtration Area
0.065 m²
Filter Size
size 7 (0.065 m² / 0.7 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Item no.
5495307H7G-FO--A
Maximum Diffusion
4 mL/min at 2.5 bar | 36 psi
Filtration Area
0.065 m²
Filter Size
size 7 (0.065 m² / 0.7 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)