Skip to content Skip to navigation menu

Choose your product

Show more

Filters for Liquids (5)

Sartoguard GF T-Style Maxicaps® 0.1µm 10"
Maximum Diffusion
17 mL/min at 2.5 bar | 36 psi
Filtration Area
0.45 m²
Filter Size
10"(0.45 m² / 4.8 ft²)
Sterilization Method
Autoclavable
Sartoguard  PES Midicaps® 0.1µm size 0 2
Maximum Diffusion
18 mL/min at 1.5 bar | 22 psi
Filtration Area
0.52 m²
Filter Size
size 0 (0.52 m² / 5.6 ft²)
Sterilization Method
Autoclavable
Sartoguard  PES Midicaps® 0.1µm size 0 2
Maximum Diffusion
18 mL/min at 1.5 bar | 22 psi
Filtration Area
0.52 m²
Filter Size
size 0 (0.52 m² / 5.6 ft²)
Sterilization Method
Autoclavable
Sartoguard GF Cartridge 0.1µm 10"
Maximum Diffusion
17 mL/min at 2.5 bar | 36 psi
Filtration Area
0.45 m²
Filter Size
10"(0.45 m² / 4.8 ft²)
Sterilization Method
Autoclavable & In-Line Steam Sterilizable
Sartoguard GF T-Style Maxicaps® 0.1µm 10"
Maximum Diffusion
17 mL/min at 2.5 bar | 36 psi
Filtration Area
0.45 m²
Filter Size
10"(0.45 m² / 4.8 ft²)
Sterilization Method
Autoclavable
Results per page: | |