Choose your product
Filters for Liquids (3)
Added to Shopping Cart
Item no.
5491307H4--SO--B
Maximum Diffusion
1.1 mL/min at 2.5 bar | 36 psi
Filtration Area
0.021 m²
Filter Size
size 4 (0.021 m² / 0.22 ft²)
Outer Diameter
63 mm (46 mm without Connection / Valves)
Item no.
5491307H4--OO--B
Maximum Diffusion
1.1 mL/min at 2.5 bar | 36 psi
Filtration Area
0.021 m²
Filter Size
size 4 (0.021 m² / 0.22 ft²)
Outer Diameter
63 mm (46 mm without Connection / Valves)