Choose your product
Filter Housings (6)
Added to Shopping Cart
Item no.
7S12LEN00147
Adapter
25 (double O-Ring | bayonet, Code 7)
Type
Liquid Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Item no.
7S12LEN00138
Adapter
25 (double O-Ring | bayonet, Code 7)
Type
Air | Gas Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Item no.
7S11LEN00414
Adapter
25 (double O-Ring | bayonet, Code 7)
Type
Venting Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Connector
Sanitary clamp
Item no.
7S11LEN00091
Adapter
25 (double O-Ring | bayonet, Code 7)
Type
Liquid Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Item no.
7S11LEN00138
Adapter
25 (double O-Ring | bayonet, Code 7)
Type
Air | Gas Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)