Skip to content Skip to navigation menu

Crossflow Holders & Systems

   

Choose your product

Narrow your results

Filter by product attributes

Products (24)

Sartoflow®10, 1.4435/F/R22,1/P15,7, Zoll, e-polished
Brand
Sartoflow® 10
Type
Stainless steel holder
Feed / Retentate
22.1 mm
Permeate
15.7 mm
In-line Pressure Gauge
In-line Pressure Gauge
Item no.: 17546---003
Type
Pressure gauge
Length
371 mm
Connectors
1" - 1½" Tri Clamp sanitary flange (DN25)
Filter- and Clamping Plate Material
316L (1.4404) stainless steel
Sartoflow®10, 1.4435/F/R23/P23, JIS-G, e-polished, mirror inverted
Brand
Sartoflow® 10
Type
Stainless steel holder
Feed / Retentate
23 mm
Permeate
23 mm
Nut SW 27
Nut SW 27
Item no.: 6986135
Brand
Sartocon®
Length
371 mm
Sartoflow®10, 1.4435/F/R29,7/P18,1, ISO, e-polished
Brand
Sartoflow® 10
Type
Stainless steel holder
Feed / Retentate
29.7 mm
Permeate
18.1 mm