Skip to content Skip to navigation menu

Sartocon® Slice Disposable Hydrosart® Cassette

Slice Disposable Hydrosart® high performance membrane is a stabilized cellulose based membrane that has been optimized for biopharmaceutical process applications.

  • Hydrosart® is stable across a broad pH range.
  • Hydrosart® is extremely hydrophilic, making it non-protein binding, and virtually non-fouling.
  • Membrane cleaning, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures and concentrations.

These features make Hydrosart® an ideal membrane for biological applications.

Item no.:  3061443901E--SG

Availability:  On Request

   

Hydrosart® E-Screen ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 2 kD
  • 5 kD
  • 10 kD
  • 30 kD
  • 100 kD

Hydrosart® 10 kD main applications are:

  • Removal of contaminants
  • Proteins
    • Albumin
    • Hemoglobin
  • ADC
  • Recombinant proteins
  • Antibody fragment bio-conjugates
  • Special mAb’s e.g. one heavy chain and 2 light chain mAb

Datasheet

Hydrosart® Ultrafiltration Cassettes - Protein Purification, Concentration and Diafiltration
en 340.1 kB

Dimensions

  • Filtration Area
    0.1 m²
  • Flow Channel Geometry
    Protein conc. >20% /or viscosity above.3cp

General Specifications

  • Cassette Format
    Slice Disposable
  • Filter Format
    Cassettes

Operating Conditions

  • Maximum Inlet Pressure
    4 bar
  • pH Stability
    pH 2 – 14

eShop Dynamic Attributes

  • Filter Type
    Crossflow Filters
  • Industry
    Pharma / Biotech
  • Integral Frame
    Polyvinylidene fluoride (PVDF)
  • MWCO
    10 kD
  • Membrane Material
    Hydrosart®
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Sealing Compound
    Silicone Grey
  • Spacer
    Polypropylene (PP)