Skip to content Skip to navigation menu

Sartocon® Single Use Cassette

Polyethersulfone membranes are designed for single-use applications applied in the biotechnological and pharmaceutical industries.

Item no.:  3021465907E--SUD

Availability:  On Request

   

PESU polyethersulfone membranes are membrane polymers that are well established in the biotechnological and pharmaceutical industries. The PESU membrane is a stable polymer that features a broad pH and temperature range. Its wide temperature range makes it possible to sterilize some of the membrane by either steam or autoclaving. Because of these features, the PESU membrane is ideally suited for biotechnological applications.

Datasheet

Sartocon® Single-Use Cassettes Protein Purification, Concentration and Diafiltration Cell Removal
en 269.1 kB

Dimensions

  • Filtration Area
    0.7 m²
  • Flow Channel Geometry
    Protein conc. >20% /or viscosity above.3cp

General Specifications

  • Cassette Format
    Sartocon Cassettes
  • Filter Class
    Ultrafilter
  • Filter Configuration
    Sartocon Cassette
  • Filter Format
    Cassettes

Operating Conditions

  • Maximum Inlet Pressure
    4 bar
  • pH Stability
    pH 3 – 14

eShop Dynamic Attributes

  • Filter Type
    Crossflow Filters
  • Industry
    Pharma / Biotech
  • Integral Frame
    Polyvinylidene fluoride (PVDF)
  • MWCO
    30 kD
  • Membrane Material
    Polyethersulfone (PES)
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Sealing Compound
    Silicone Grey
  • Spacer
    Polypropylene (PP)