Palletank® for Large Volume Storage 1000 L with Wheels

Palletank® and drums for storage are containers designed for the reliable and robust storage of biopharmaceutical fluids (e.g., high-value drug substances contained in Flexsafe® 3D Bags). They are available in volumes of 50L, 100L, 200L, 500L, 1,000L, 1,500L, 2,000L, 2,500L and 3,000L.

Item No.: 
FXC302077

*Custom/bulk order quotes are provided within 72 hours of request.

Palletank® for Small Volume Storage

Palletank® for small volume storage are stainless steel containers designed for the reliable and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50L, 200L, and 500L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

Palletank® for Large Volume Storage

Palletank® for large volume storage are available in volumes of 1,000L, 1,500L, 2,000L, 2,500L and 3,000L. These are designed with ergonomic features to limit operator manipulations and simplify operations overall. This results in increased process reliability by minimizing risks for both the product and the operator. True ease of use also leads to fast set-up, filling, and draining for maximized process efficiency.

In-Process Fluid Handling, Small Volume

Palletank® for in-process fluid handling are specifically developed for users who wish to leave the containers in close proximity to process equipment. They are available in 200L and 500L volumes for use with Flexsafe® 3D bags. The double-hinged front doors allow for bag replacement, installation, and manipulation while Palletank® are stacked up in the process area, thus enabling continuous processing without movement of the containers. As a result, a forklift is not routinely required in the manufacturing area.

Plastic Palletank® for Storage

Plastic Palletank® for Storage in 200L and 500L volumes represents a cost-effective containment solution for the storage and processing of biopharmaceutical fluids such as sterile media or buffers contained in Flexsafe® 3D Bags. Their flat, smooth surfaces and rounded corners facilitate cleaning and sanitization for clean room operations. The Plastic Palletank® for storage are foldable, requiring minimal storage space when empty. When filled with biopharmaceutical solutions, they are stackable for optimal floor space utilization.

Standard Drum for Storage and Processing

The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for Drum. Their flat, smooth surfaces facilitate cleaning and sanitization for clean room operations. They are available with volumes of 50 L, 100L and 200L to fit with Flexsafe® 3D Bags for drum of the same volumes. The drums are available with a lid and a bottom gate for use with Flexsafe® 3D Bag for Drum that are or are not fitted with a bottom drain line. The drum and filled Flexsafe® 3D Bags can be moved reliably with a stainless steel dolly available in two sizes: (50L | 100L) or (200L).

Applications

  • Application Area
    Liquid storage & shipping  
  • Process Step
    • Media Preparation  
    • Buffer Preparation  
    • Drug Substance Purification  
    • Drug Product Formulation  
    • Cell Harvest & Downstream Processing Intermediates  

Connections (Physical)

  • Bottom Gates
    2  

Dimensions

  • Dimensions
    1,603 mm × 1,076 mm × 1,790 mm  

Features

  • Doors
    Front Hinged Doors  
  • Integrated Pallet
    No  
  • Integrated Weighing
    No  
  • Jacketed
    No  
  • Lid
    No  
  • Mobility
    Mounted on stainless cart with four clean room wheels and push handles  
  • Stacking
    No  

General Specifications

  • Surface Finish
    Glass bead blasted and passivated  

Materials of Construction

  • Materials of Construction
    • Stainless Steel 304L  
    • Polyamide (wheels)  

Product Information

  • Brand
    Palletank®  
  • Pack Size
    1  

Volume

  • Volume
    1000 L  
  • Flexsafe® 3D Bags for Palletank®
    Item no.
    M_Flexsafe_3D_Bags_for_Palletank

    Flexsafe® 3D Bags are designed for the storage and shipping of large volumes of biopharmaceutical fluids in Palletank®. The large range of Flexsafe® Pre-Designed Solutions (PDS) from 100L to 3000L allows for storage, sampling, transfer, and shipping in all process steps.

  • Filter Holder 75 mm
    Item no.
    Filter_Holder_75

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Filter Holder 100 mm
    Item no.
    Filter_Holder_100

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder 1"
    Item no.
    Tubing_Holder_1

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder 5/8"
    Item no.
    Tubing_Holder_58

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Filter Holder 55 mm
    Item no.
    Filter_Holder_55

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder 3/4"
    Item no.
    Tubing_Holder_34

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder 1-1/8"
    Item no.
    Tubing_Holder_118

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder 1-3/8"
    Item no.
    Tubing_Holder_138

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.