Choose your product
Products (0)
The double hinged front doors of the Palletank® for In Process Fluid Handling allow bag replacement, installation and manipulation whilst Palletank® are stacked up in the process area (up to 1000 L) thus enabling continuous processing without movement of the containers. As a result a forklift is not routinely required in the manufacturing area. A specially designed dolly up-to 1000 L (accessory) facilitates the convenient movement of material throughout the facility.
The unique lifting system for large volume tanks provides optimal 1bag unfolding and filling. A specially designed bottom gate allows safe passage of large bore tubing, 1,5” tri clamps, QC bags and filters. The front and side bin access additionally eases the bag deployment in the container when filling.