Skip to content Skip to navigation menu

Tray and Rack System

The Flexboy® Tray and Rack Systems are designed to facilitate handling of both individual and manifold Flexboy® Bags (5 L–20 L) within biopharmaceutical manufacturing processes.

   

Choose your product

Products (9)

Flexboy® Racking System, Stainless Steel 304L, 26 kg
Brand
Flexboy®
Dimensions
640 × 887 × 775 mm
Type
Racking Systems
Volume
N/A
Flexboy® Racking System, 50 L, Stainless Steel 304L, 105 kg
Brand
Flexboy®
Dimensions
914 × 815 × 1,483 mm
Type
Racking Systems
Volume
50 L
Flexboy® Racking System, Stainless Steel 304L, 30.5 kg
Brand
Flexboy®
Dimensions
772 × 887 × 775 mm
Type
Racking Systems
Volume
N/A
Flexboy® Tray/Lid, 20 L, Stainless Steel 304L, 28.6 kg
Brand
Flexboy®
Dimensions
770 × 404 × 170 mm
Type
Trays
Volume
20 L
Flexboy® Tray/Lid, 10 L, Stainless Steel 304L, 15.7 kg
Brand
Flexboy®
Dimensions
760 × 330 × 117 mm
Type
Trays
Volume
10 L
Flexboy® Tray, 20 L, Polypropylene (PP), 24.1 kg
Brand
Flexel®
Dimensions
1,000 × 400 × 214 mm
Type
Trays
Volume
20 L
Flexboy® Tray, Polypropylene (PP), 12.4 kg
Brand
Flexel®
Dimensions
600 × 400 × 175 mm
Type
Trays
Volume
N/A
Flexboy® Tray/Lid, 5 L, Stainless Steel 304L, 8.6 kg
Brand
Flexboy®
Dimensions
475 × 330 × 117 mm
Type
Trays
Volume
5 L
Flexboy® Tray, 5 L, Polypropylene (PP), 6.2 kg
Brand
Flexel®
Dimensions
400 × 300 × 175 mm
Type
Trays
Volume
5 L
Results per page: | |

The modular Tray and Rack System offers the possibility to expand the system according to process needs. Swivel wheels integrated in the rack allow individual or manifold Flexboy® bags to be easily moved around the facility.

Datasheet

Standard Scalable Flexel® 3D Bioprocessing Bags
en 979.9 kB

Customers Also Purchased

BioWelder® Total Containment

BioWelder® Total Containment

Learn More