Palletank® and Drums for Storage
Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50 L, 200 L, 500 L, 1,000 L, 1,500 L, 2,000 L, 2,500 L and 3,000 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.
The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for drum. Their flat, smooth surfaces facilitate cleaning and sanitization for clean room operations. They are available with volumes of 50 L, 100 L and 200 L to fit with Flexsafe® 3D Bags for drum of the same volumes.
Choose your product
Products (0)
Palletank® for Storage Small Volume
Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50 L, 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.
Palletank® for Large Volume Storage
Large volume storage are designed with ergonomic features and design to limit operator manipulations and overall simplify operations. This results in increased process safety by minimizing risks for product, operator and process. True ease of use also leads to fast set up, filling and draining for maximized process efficiency.
In Process Fluid Handling Small Volume
Palletank® for in-process fluid handling are specifically developed for users who wish to leave the containers in close proximity to process equipment. They are available in 200 L and 500 L for use with Flexsafe® 3D bags. The double hinged front doors allow bag replacement, installation and manipulation whilst Palletank® are stacked up in the process area thus enabling continuous processing without movement of the containers. As a result, a forklift is not routinely required in the manufacturing area.
Plastic Palletank® for Storage of Sterile Buffer or Media
Plastic Palletank® for Storage in 200 L and 500 L represents a cost-effective containment solution for the storage and processing of biopharmaceutical fluids such as sterile media, buffers contained in Flexsafe® 3D Bags. Their flat, smooth surfaces and rounded corners facilitate cleaning and sanitization for clean room operations. The Plastic Palletank® for storage are foldable for minimal storage space when empty. They are also stackable for optimal floor space utilization when filled with biopharmaceutical solutions.
Standard Drum for Storage and Processing
The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for drum. Their flat, smooth surfaces facilitate cleaning and sanitization for clean room operations. They are available with volumes of 50 L, 100 L and 200 L to fit with Flexsafe® 3D Bags for drum of the same volumes. The drums are available with a lid and a bottom gate for use with Flexsafe® 3D Bag for drum fitted or not with a bottom drain line. The drum and filled Flexsafe® 3D Bags can be moved safely with a stainless steel dolly available in two sizes 50 L | 100 L and 200 L.