Skip to content Skip to navigation menu

Palletank® for Storage

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

 

Choose your product

Products (10)

Palletank® for Large Volume Storage, 1500 L, Not Stackable, 410 kg, 1,603 × 1,076 × 2,200 mm
Volume
500 L
Stacking
No
Palletank® for Large Volume Storage, 2500 L, Not Stackable, 558 kg, 1,603 × 1,076 × 3,201 mm
Volume
2,500 L
Stacking
No
Palletank® for Large Volume Storage, 1000 L, Not Stackable, 342 kg, 1,603 × 1,076 × 1,790 mm
Volume
2,500 L
Stacking
No
Palletank® for Large Volume Storage, 2500 L, Not Stackable, 546 kg, 1,603 × 1,076 × 3,201 mm
Volume
500 L
Stacking
No
Palletank® for Large Volume Storage, 1500 L, Not Stackable, 467 kg, 1,603 × 1,076 × 2,511 mm
Volume
500 L
Stacking
No
Palletank® for Storage, 500 L, Stackable Up to 2 units, 87.5 kg, 1,192 × 792 × 1,060 mm
Volume
500 L
Stacking
2
Palletank® for Storage, 500 L, Stackable Up to 2 units, 79 kg, 1,215 × 805 × 1,086 mm
Volume
500 L
Stacking
2
Palletank® In-Process Fluid Handling, 500 L, Stackable Up to 3 units, 111 kg
Volume
500 L
Stacking
3
Palletank® for Storage, 500 L, not stackable, 92 kg, 1,192 × 792 × 1,060 mm
Volume
500 L
Stacking
No
Palletank® In-Process Fluid Handling, 2,500 L, not stackable, 400 kg
Volume
2,500 L
Stacking
No
Results per page: | |

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

Features & Benefits:

Qualified System

Perfect fit and protection of the Flexsafe® 3D Bag in its Palletank®

Stackable Version

Space saving containment system

Optimal Bag Unfolding

without operator manipulation with the self-deploying accessory

Datasheet

Palletank® for Storage
en 428.6 kB

Presentation

Pre-Designed Solutions (PDS) Provide Simpler, Safer, Faster & Cheaper Supply Chains for SUS
en 8.9 MB

Customers Also Purchased

Biowelder® Total Containment

Biowelder® Total Containment

Learn More