Skip to content Skip to navigation menu

Palletank® for Storage

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

   

Choose your product

Products (6)

Palletank for Large Volume Storage, 1000 L, Not Stackable, 354 kg, 1,603 × 1,076 × 1,790 mm
Volume
200 L
Integrated Pallet
No
Brand
Palletank
Dimensions
1,603 × 1,076 × 1,790 mm
Palletank for Large Volume Storage, 1500 L, Not Stackable, 422 kg, 1,603 × 1,076 × 2,200 mm
Volume
1,500 L
Integrated Pallet
No
Brand
Palletank
Dimensions
1,603 × 1,076 × 2,200 mm
Palletank for Large Volume Storage, 2000 L, Not Stackable, 487 kg, 1,603 × 1,076 × 2,701 mm
Volume
200 L
Integrated Pallet
No
Brand
Palletank
Dimensions
1,603 × 1,076 × 2,701 mm
Palletank for Large Volume Storage, 1000 L, Not Stackable, 399 kg, 1,603 × 1,076 × 2,011 mm
Volume
200 L
Integrated Pallet
No
Brand
Palletank
Dimensions
1,603 × 1,076 × 2,011 mm
Palletank for Large Volume Storage, 2500 L, Not Stackable, 603 kg, 1,603 × 1,076 × 3,512 mm
Volume
1,500 L
Integrated Pallet
No
Brand
Palletank
Dimensions
1,603 × 1,076 × 3,512 mm
Palletank for Large Volume Storage, 2500 L, Not Stackable, 615 kg, 1,603 × 1,076 × 3,512 mm
Volume
1,500 L
Integrated Pallet
No
Brand
Palletank
Dimensions
1,603 × 1,076 × 3,512 mm
Results per page: | |

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

Features & Benefits:

Qualified System

Perfect fit and protection of the Flexsafe® 3D Bag in its Palletank®

Stackable Version

Space saving containment system

Optimal Bag Unfolding

without operator manipulation with the self-deploying accessory

Customers Also Purchased

BioWelder® Total Containment

BioWelder® Total Containment

Learn More