Skip to content Skip to navigation menu

Palletank® for Storage

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

   

Choose your product

Products (13)

Palletank for Large Volume Storage, 1000 L, Not Stackable, 354 kg, 1,603 × 1,076 × 1,790 mm
Volume
200 L
Brand
Palletank
Dimensions
1,603 × 1,076 × 1,790 mm
Stacking
No
Palletank for Large Volume Storage, 1500 L, Not Stackable, 479 kg, 1,603 × 1,076 × 2,511 mm
Volume
1,000 L
Brand
Palletank
Dimensions
1,603 × 1,076 × 2,511 mm
Stacking
No
Palletank for Large Volume Storage, 1000 L, Not Stackable, 354 kg, 1,603 × 1,076 × 1,700 mm
Volume
1,000 L
Brand
Palletank
Dimensions
1,603 × 1,076 × 1,700 mm
Stacking
No
Palletank for Large Volume Storage, 2000 L, Not Stackable, 487 kg, 1,603 × 1,076 × 2,701 mm
Volume
200 L
Brand
Palletank
Dimensions
1,603 × 1,076 × 2,701 mm
Stacking
No
Palletank for Large Volume Storage, 2000 L, Not Stackable, 547 kg, 1,603 × 1,076 × 3,012 mm
Volume
1,000 L
Brand
Palletank
Dimensions
1,603 × 1,076 × 3,012 mm
Stacking
No
Palletank for Large Volume Storage, 2000 L, Not Stackable, 535 kg, 1,603 × 1,076 × 3,012 mm
Volume
1,000 L
Brand
Palletank
Dimensions
1,603 × 1,076 × 3,012 mm
Stacking
No
Palletank for Large Volume Storage, 1000 L, Not Stackable, 399 kg, 1,603 × 1,076 × 2,011 mm
Volume
200 L
Brand
Palletank
Dimensions
1,603 × 1,076 × 2,011 mm
Stacking
No
Palletank for Large Volume Storage, 1000 L, Not Stackable, 411 kg, 1,603 × 1,076 × 2,011 mm
Volume
1,000 L
Brand
Palletank
Dimensions
1,603 × 1,076 × 2,011 mm
Stacking
No
Palletank for Storage, 200 L, Stackable Up to 3 units, 48.4 kg, 789 × 592 × 915 mm
Volume
200 L
Brand
Palletank
Dimensions
792 × 592 × 929 mm
Stacking
3
Palletank for Storage, 200 L, not stackable, 35 kg, 789 × 592 × 915 mm
Volume
200 L
Brand
Palletank
Dimensions
792 × 592 × 892 mm
Stacking
No
Palletank for Storage, 200 L, Stackable Up to 3 units, 25 kg, 805 × 607 × 969 mm
Volume
200 L
Brand
Palletank
Dimensions
805 × 607 × 969 mm
Stacking
3
Palletank In-Process Fluid Handling, 1,000 L, Stackable Up to 2 units, 144.2 kg
Volume
1,000 L
Brand
Palletank
Dimensions
1,260 × 1,060 × 1,444 mm
Stacking
2
Palletank In-Process Fluid Handling, 200 L, Stackable Up to 3 units, 68.2 kg
Volume
200 L
Brand
Palletank
Dimensions
860 × 660 × 929 mm
Stacking
3
Results per page: | |

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

Features & Benefits:

Qualified System

Perfect fit and protection of the Flexsafe® 3D Bag in its Palletank®

Stackable Version

Space saving containment system

Optimal Bag Unfolding

without operator manipulation with the self-deploying accessory

Datasheet

Palletank® for Storage
en 428.6 kB

Presentation

Pre-Designed Solutions (PDS) Provide Simpler, Safer, Faster & Cheaper Supply Chains for SUS
en 358.0 kB

Customers Also Purchased

BioWelder® Total Containment

BioWelder® Total Containment

Learn More