Skip to content Skip to navigation menu

Palletank® for Storage

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

   

Choose your product

Products (7)

Palletank for Large Volume Storage, 1500 L, Not Stackable, 479 kg, 1,603 × 1,076 × 2,511 mm
Volume
1,000 L
Integrated Pallet
No
Brand
Palletank
Dimensions
1,603 × 1,076 × 2,511 mm
Palletank for Large Volume Storage, 1000 L, Not Stackable, 354 kg, 1,603 × 1,076 × 1,700 mm
Volume
1,000 L
Integrated Pallet
No
Brand
Palletank
Dimensions
1,603 × 1,076 × 1,700 mm
Palletank for Large Volume Storage, 2000 L, Not Stackable, 547 kg, 1,603 × 1,076 × 3,012 mm
Volume
1,000 L
Integrated Pallet
No
Brand
Palletank
Dimensions
1,603 × 1,076 × 3,012 mm
Palletank for Large Volume Storage, 3000 L, Not Stackable, 626 kg, 1,603 × 1,076 × 3,702 mm
Volume
3,000 L
Integrated Pallet
No
Brand
Palletank
Dimensions
1,603 × 1,076 × 3,702 mm
Palletank for Large Volume Storage, 2000 L, Not Stackable, 535 kg, 1,603 × 1,076 × 3,012 mm
Volume
1,000 L
Integrated Pallet
No
Brand
Palletank
Dimensions
1,603 × 1,076 × 3,012 mm
Palletank for Large Volume Storage, 1000 L, Not Stackable, 342 kg, 1,603 × 1,076 × 1,700 mm
Volume
3,000 L
Integrated Pallet
No
Brand
Palletank
Dimensions
1,603 × 1,076 × 1,700 mm
Palletank for Large Volume Storage, 1000 L, Not Stackable, 411 kg, 1,603 × 1,076 × 2,011 mm
Volume
1,000 L
Integrated Pallet
No
Brand
Palletank
Dimensions
1,603 × 1,076 × 2,011 mm
Results per page: | |

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

Features & Benefits:

Qualified System

Perfect fit and protection of the Flexsafe® 3D Bag in its Palletank®

Stackable Version

Space saving containment system

Optimal Bag Unfolding

without operator manipulation with the self-deploying accessory

Customers Also Purchased

BioWelder® Total Containment

BioWelder® Total Containment

Learn More