Skip to content Skip to navigation menu

Palletank® for Storage

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

 

Choose your product

Products (27)

Palletank® for Storage, 200 L, Stackable Up to 3 units, 48.4 kg, 789 × 592 × 915 mm
Stacking
3
Dimensions folded (W×D×H)
N/A
Volume
200 L
Palletank® for Storage, 500 L, Stackable Up to 2 units, 87.5 kg, 1,192 × 792 × 1,060 mm
Stacking
2
Dimensions folded (W×D×H)
N/A
Volume
500 L
Palletank® for Large Volume Storage, 2500 L, Not Stackable, 615 kg, 1,603 × 1,076 × 3,512 mm
Stacking
No
Dimensions folded (W×D×H)
N/A
Volume
1,500 L
Palletank® for Large Volume Storage, 1000 L, Not Stackable, 354 kg, 1,603 × 1,076 × 1,790 mm
Stacking
No
Dimensions folded (W×D×H)
N/A
Volume
200 L
Palletank® for Large Volume Storage, 1500 L, Not Stackable, 479 kg, 1,603 × 1,076 × 2,511 mm
Stacking
No
Dimensions folded (W×D×H)
N/A
Volume
1,000 L
Palletank® for Large Volume Storage, 3000 L, Not Stackable, 683 kg, 1,603 × 1,076 × 4,013 mm
Stacking
No
Dimensions folded (W×D×H)
N/A
Volume
2,000 L
Palletank® for Large Volume Storage, 1500 L, Not Stackable, 422 kg, 1,603 × 1,076 × 2,200 mm
Stacking
No
Dimensions folded (W×D×H)
N/A
Volume
1,500 L
Palletank® for Large Volume Storage, 3000 L, Not Stackable, 614 kg, 1,603 × 1,076 × 3,702 mm
Stacking
No
Dimensions folded (W×D×H)
N/A
Volume
50 L
Palletank® for Large Volume Storage, 1500 L, Not Stackable, 410 kg, 1,603 × 1,076 × 2,200 mm
Stacking
No
Dimensions folded (W×D×H)
N/A
Volume
500 L
Palletank® for Large Volume Storage, 1000 L, Not Stackable, 354 kg, 1,603 × 1,076 × 1,700 mm
Stacking
No
Dimensions folded (W×D×H)
N/A
Volume
1,000 L
Palletank® for Large Volume Storage, 2000 L, Not Stackable, 487 kg, 1,603 × 1,076 × 2,701 mm
Stacking
No
Dimensions folded (W×D×H)
N/A
Volume
200 L
Palletank® for Large Volume Storage, 2000 L, Not Stackable, 547 kg, 1,603 × 1,076 × 3,012 mm
Stacking
No
Dimensions folded (W×D×H)
N/A
Volume
1,000 L
Palletank® for Large Volume Storage, 3000 L, Not Stackable, 626 kg, 1,603 × 1,076 × 3,702 mm
Stacking
No
Dimensions folded (W×D×H)
N/A
Volume
3,000 L
Palletank® for Large Volume Storage, 2500 L, Not Stackable, 558 kg, 1,603 × 1,076 × 3,201 mm
Stacking
No
Dimensions folded (W×D×H)
N/A
Volume
2,500 L
Palletank® for Storage, 50 L, Stackable Up to 3 units, 24 kg, 490 × 490 × 750 mm
Stacking
3
Dimensions folded (W×D×H)
N/A
Volume
50 L
Palletank® for Large Volume Storage, 2000 L, Not Stackable, 535 kg, 1,603 × 1,076 × 3,012 mm
Stacking
No
Dimensions folded (W×D×H)
N/A
Volume
1,000 L
Palletank® for Large Volume Storage, 2000 L, Not Stackable, 490 kg, 1,603 × 1,076 × 2,701 mm
Stacking
No
Dimensions folded (W×D×H)
N/A
Volume
2,000 L
Palletank® for Large Volume Storage, 1000 L, Not Stackable, 342 kg, 1,603 × 1,076 × 1,790 mm
Stacking
No
Dimensions folded (W×D×H)
N/A
Volume
2,500 L
Palletank® for Large Volume Storage, 1000 L, Not Stackable, 399 kg, 1,603 × 1,076 × 2,011 mm
Stacking
No
Dimensions folded (W×D×H)
N/A
Volume
200 L
Palletank® for Large Volume Storage, 2500 L, Not Stackable, 546 kg, 1,603 × 1,076 × 3,201 mm
Stacking
No
Dimensions folded (W×D×H)
N/A
Volume
500 L
Results per page: | |

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

Features & Benefits:

Qualified System

Perfect fit and protection of the Flexsafe® 3D Bag in its Palletank®

Stackable Version

Space saving containment system

Optimal Bag Unfolding

without operator manipulation with the self-deploying accessory

Datasheet

Palletank® for Storage
en 428.6 kB

Presentation

Pre-Designed Solutions (PDS) Provide Simpler, Safer, Faster & Cheaper Supply Chains for SUS
en 8.9 MB

Customers Also Purchased

Biowelder® Total Containment

Biowelder® Total Containment

Learn More