Skip to content Skip to navigation menu

Palletank® for Storage

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

   

Choose your product

Products (5)

Palletank for Storage, 200 L, Stackable Up to 3 units, 48.4 kg, 789 × 592 × 915 mm
Integrated Pallet
Yes
Dimensions folded (W×D×H)
N/A
Brand
Palletank
Dimensions
792 × 592 × 929 mm
Palletank for Storage, 200 L, not stackable, 35 kg, 789 × 592 × 915 mm
Integrated Pallet
Yes
Dimensions folded (W×D×H)
N/A
Brand
Palletank
Dimensions
792 × 592 × 892 mm
Palletank for Storage, 50 L, Stackable Up to 3 units, 24 kg, 490 × 490 × 750 mm
Integrated Pallet
Yes
Dimensions folded (W×D×H)
N/A
Brand
Palletank
Dimensions
490 × 490 × 750 mm
Palletank for Storage, 500 L, not stackable, 92 kg, 1,192 × 792 × 1,060 mm
Integrated Pallet
Yes
Dimensions folded (W×D×H)
N/A
Brand
Palletank
Dimensions
1,192 × 792 × 1,008 mm
Palletank for Storage, 500 L, Stackable Up to 2 units, 87.5 kg, 1,192 × 792 × 1,060 mm
Integrated Pallet
Yes
Dimensions folded (W×D×H)
N/A
Brand
Palletank
Dimensions
1,135 × 792 × 1,044 mm
Results per page: | |

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

Features & Benefits:

Qualified System

Perfect fit and protection of the Flexsafe® 3D Bag in its Palletank®

Stackable Version

Space saving containment system

Optimal Bag Unfolding

without operator manipulation with the self-deploying accessory

Datasheet

Palletank® for Storage
en 428.6 kB

Presentation

Pre-Designed Solutions (PDS) Provide Simpler, Safer, Faster & Cheaper Supply Chains for SUS
en 358.0 kB

Customers Also Purchased

BioWelder® Total Containment

BioWelder® Total Containment

Learn More