Skip to content Skip to navigation menu

Palletank® for Storage

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

   

Choose your product

Products (14)

Palletank In-Process Fluid Handling, 500 L, Stackable Up to 3 units, 111 kg
Integrated Pallet
Yes
Brand
Palletank
Dimensions
1,260 × 860 × 989 mm
Volume
500 L
Palletank In-Process Fluid Handling, 2,000 L, not stackable, 350 kg
Integrated Pallet
Yes
Brand
Palletank
Dimensions
1,200 × 1,000 × 2,543 mm
Volume
2,000 L
Palletank for Storage, 200 L, Stackable Up to 3 units, 48.4 kg, 789 × 592 × 915 mm
Integrated Pallet
Yes
Brand
Palletank
Dimensions
792 × 592 × 929 mm
Volume
200 L
Palletank for Storage, 200 L, not stackable, 35 kg, 789 × 592 × 915 mm
Integrated Pallet
Yes
Brand
Palletank
Dimensions
792 × 592 × 892 mm
Volume
200 L
Palletank for Storage, 200 L, Stackable Up to 3 units, 25 kg, 805 × 607 × 969 mm
Integrated Pallet
Yes
Brand
Palletank
Dimensions
805 × 607 × 969 mm
Volume
200 L
Palletank In-Process Fluid Handling, 1,500 L, not stackable, 300 kg
Integrated Pallet
Yes
Brand
Palletank
Dimensions
1,200 × 1000 × 2,043 mm
Volume
1,500 L
Palletank for Storage, 50 L, Stackable Up to 3 units, 24 kg, 490 × 490 × 750 mm
Integrated Pallet
Yes
Brand
Palletank
Dimensions
490 × 490 × 750 mm
Volume
50 L
Palletank for Storage, 500 L, not stackable, 92 kg, 1,192 × 792 × 1,060 mm
Integrated Pallet
Yes
Brand
Palletank
Dimensions
1,192 × 792 × 1,008 mm
Volume
500 L
Palletank for Storage, 500 L, Stackable Up to 2 units, 87.5 kg, 1,192 × 792 × 1,060 mm
Integrated Pallet
Yes
Brand
Palletank
Dimensions
1,135 × 792 × 1,044 mm
Volume
500 L
Palletank In-Process Fluid Handling, 1,000 L, Stackable Up to 2 units, 144.2 kg
Integrated Pallet
Yes
Brand
Palletank
Dimensions
1,260 × 1,060 × 1,444 mm
Volume
1,000 L
Palletank for Storage, 500 L, Stackable Up to 2 units, 79 kg, 1,215 × 805 × 1,086 mm
Integrated Pallet
Yes
Brand
Palletank
Dimensions
1,215 × 805 × 1,086 mm
Volume
500 L
Palletank In-Process Fluid Handling, 2,500 L, not stackable, 400 kg
Integrated Pallet
Yes
Brand
Palletank
Dimensions
1,200 × 1,000 × 3,043 mm
Volume
2,500 L
Palletank In-Process Fluid Handling, 200 L, Stackable Up to 3 units, 68.2 kg
Integrated Pallet
Yes
Brand
Palletank
Dimensions
860 × 660 × 929 mm
Volume
200 L
Palletank In-Process Fluid Handling, 3,000 L, not stackable, 450 kg
Integrated Pallet
Yes
Brand
Palletank
Dimensions
1,200 × 1,000 × 3,543 mm
Volume
3,000 L
Results per page: | |

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

Features & Benefits:

Qualified System

Perfect fit and protection of the Flexsafe® 3D Bag in its Palletank®

Stackable Version

Space saving containment system

Optimal Bag Unfolding

without operator manipulation with the self-deploying accessory

Datasheet

Palletank® for Storage
en 428.6 kB

Presentation

Pre-Designed Solutions (PDS) Provide Simpler, Safer, Faster & Cheaper Supply Chains for SUS
en 358.0 kB

Customers Also Purchased

BioWelder® Total Containment

BioWelder® Total Containment

Learn More