Skip to content Skip to navigation menu

Palletank® for Storage

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

   

Choose your product

Products (3)

Palletank® for Storage, 200 L, Stackable Up to 3 units, 48.4 kg, 789 × 592 × 915 mm
Dimensions folded (W×D×H)
N/A
Stacking
3
Volume
200 L
Palletank® for Storage, 50 L, Stackable Up to 3 units, 24 kg, 490 × 490 × 750 mm
Dimensions folded (W×D×H)
N/A
Stacking
3
Volume
50 L
Palletank® for Storage, 500 L, Stackable Up to 2 units, 87.5 kg, 1,192 × 792 × 1,060 mm
Dimensions folded (W×D×H)
N/A
Stacking
2
Volume
500 L
Results per page: | |

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

Features & Benefits:

Qualified System

Perfect fit and protection of the Flexsafe® 3D Bag in its Palletank®

Stackable Version

Space saving containment system

Optimal Bag Unfolding

without operator manipulation with the self-deploying accessory

Datasheet

Palletank® for Storage
en 428.6 kB

Presentation

Pre-Designed Solutions (PDS) Provide Simpler, Safer, Faster & Cheaper Supply Chains for SUS
en 8.9 MB

Customers Also Purchased

BioWelder® Total Containment

BioWelder® Total Containment

Learn More